Pubblica i tuoi prodotti
Garage door STYLE+ (F,X) + Marantec 200 series | FAKRO
Garage door STYLE+ (F,X) + Marantec 200 series | FAKRO
Garage door STYLE+ (F,X) + Marantec 200 series | FAKRO
Garage door STYLE+ (F,X) + Marantec 200 series | FAKRO
Garage door STYLE+ (F,X) + Marantec 200 series | FAKRO
Garage door STYLE+ (F,X) + Marantec 200 series | FAKRO
    FAKRO

    Garage door STYLE+ (F,X) + Marantec 200 series | FAKRO

    The STYLE+ garage door is a Premium class product, which is only available as an automatic version. It comes with top-quality components that ensure the highest level of operational safety, aetshetics and long-lasting durability. For those who appreciate refined details, the STYLE+ garage door is painted white from the inside, including the automation equipment.

    SAFETY

    - safe panel
    - roller casing painted in white
    - shaft and spring casing
    - protection against spring breakage
    - automation with overload sensors and the option to install photocells

    THERMAL INSULATION

    - panel 40 mm
    - seals around the entire perimeter of the garage door

    AESTHETICS

    - chosen curtain colours match the INNOVIEW LINE design
    - galvanised guide rails, fittings and spring casing and additionally painted white
    - automated components and the drive guide rail are white

    COMFORT OF USE

    - rear strut
    - double rollers
    - silent roller hinges
    - vertical guide rails protected against corrosion

    DURABILITY

    - durable torsion or tension springs


    EFFICIENT INSTALLATION

    - quick and easy installation
    - selected factory-assembled components
    - torx screws


    CONTROL

    - garage door operated in automatic version only
    - option to use Z-Wave or Wi-Fi technology and FAKRO smartHome solutions

    Specifiche tecniche
    • Rif. Unicogarage_door_style_plus_f_x_marantec_200_series
    • Famiglia di prodottoGarage door
    • Gruppo di famigliaStyle Plus
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2026-03-10
    • Numero di versione1
    Relativo a
    • Materiale principaleAlluminio
    • Materiale secondarioGomma
    • Progettato inPolonia
    • Prodotto inPolonia
    Classificazioni
    • Categoria BIMobjectPorte - Porte per Garage
    • Clasificazione IFCPorta
    • Codice Uniclass 2015EF_25_30
    • Descrizione Uniclass 2015Doors and windows
    • Codice CSI MasterFormat 201408 11 16
    • Titolo CSI MasterFormat 2014Aluminum Doors and Frames
    • Numero OmniClass23-17 11 13 25 13
    • Titolo OmniClassSectional Overhead Metal Doors