Pubblica i tuoi prodotti
USA Premium deck mounted fixed skylight FX G31 | FAKRO
USA Premium deck mounted fixed skylight FX G31 | FAKRO
USA Premium deck mounted fixed skylight FX G31 | FAKRO
USA Premium deck mounted fixed skylight FX G31 | FAKRO
USA Premium deck mounted fixed skylight FX G31 | FAKRO
    FAKRO

    USA Premium deck mounted fixed skylight FX G31 | FAKRO

    4.4 su 5 stelle4.4(8 recensioni)

    The main purpose of the fixed skylight is to take advantage of natural light. Natural light in a home increases the comfort of living and positively influences health.

     

    Features:

     

    - suitable for roof pitches between 15°-85°

     

    - low-emission and heat-reflecting double glazed glass

     

    - warm spacer increases condensation resistance

     

    - perimeter gasket underneath the frame

     

    - range of internal and external accessories available

     

    - internal gasket system to collect and drain any possible condensation water to the outside

    Specifiche tecniche
    • Rif. Unicousa_premium_deck_mounted_skylight_fx_g31
    • Famiglia di prodottoSkylights
    • Gruppo di famigliaDeck mounted fixed skylights
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2020-12-21
    • Numero di versione1
    Relativo a
    • Materiale principaleLegno
    • Materiale secondarioVetro
    • Progettato inPolonia
    • Prodotto inPolonia
    Classificazioni
    • Categoria BIMobjectFinestre - Finestre telaio fisso
    • Clasificazione IFCFinestra
    • Nome UNSPSCSkylights
    • Codice UNSPSC301718
    • Codice CSI MasterFormat 201408 60 00
    • Titolo CSI MasterFormat 2014Roof Windows and Skylights