Pubblica i tuoi prodotti
Pro Mid-larder unit o3d1bd
Finsa

Pro Mid-larder unit o3d1bd

Kitchen mid larder cabinet, tall cupboard in 580 mm depth. Available in 1300 mm or 1400 mm height and 600 mm width. Wall carcasse made of core board MR MFC Fimaplast (moisture resistant melamine faced chipboard) 16 mm thickness, decorative finish on both sides, PVC 1 mm front edging and PVC 0,4 mm other edgings. Back board MCF Fimaplast 6 mm White Decor both sides or design/kraft, including two shelves. Wooden dowel and allen key screw for assembly, shrink-wrap plastic flat packed. Mechanised for hidden hanger, pre-drill for hinges and shelf support included. Available in two finishes: White 020 Blanco Medio SIII or 890 Aluminium SIII. Mid-larder unit designed to be completed with oven, three drawers and one big drawer.
Voce di capitolato
  • Kitchen mid larder cabinet built with FINSA PRO range carcasses, tall cupboard in 580 mm depth. Available in 1300 mm or 1400 mm height and 600 mm width. Wall carcasse made of core board MR MFC Fimaplast (moisture resistant melamine faced chipboard) 16 mm thickness, decorative finish on both sides, PVC 1 mm front edging and PVC 0,4 mm other edgings. Back board MCF Fimaplast 6 mm White Decor both sides or design/kraft, including two shelves. Wooden dowel and allen key screw for assembly, shrink-wrap plastic flat packed. Mechanised for hidden hanger, pre-drill for hinges and shelf support included. Available in two finishes: White 020 Blanco Medio SIII or 890 Aluminium SIII. Mid-larder unit designed to be completed with oven, three drawers and one big drawer.
Specifiche tecniche
  • Rif. UnicoFinsa-cabinets-pro-mid-larder-unit-o3d1bd
  • Famiglia di prodottoFinsa Process - Kitchen cabinets
  • Gruppo di famigliaPRO range
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2020-01-16
  • Numero di versione1
  • Larghezza (mm)600
  • Profondità (mm)580
Links
Relativo a
  • Materiale principaleTruciolato
  • Materiale secondarioMelamina
  • Progettato inSpagna
  • Prodotto inSpagna
Classificazioni
  • Categoria BIMobjectCucina - Mobili e pensili
  • Clasificazione IFCElemento d’arredo
  • Nome UNSPSCCabinets
  • Codice UNSPSC30161801
  • Codice Uniclass 2015EF_40_30
  • Descrizione Uniclass 2015Furnishings
  • Codice CSI MasterFormat 201412 35 30.13
  • Titolo CSI MasterFormat 2014Kitchen Casework
  • Numero OmniClass23-21 19 17 11
  • Titolo OmniClassCasework Component Cabinets
  • Codice CSI UniFormat IIE2010
  • Titolo CSI UniFormat IIFixed Furnishings