Pubblica i tuoi prodotti
Sentis
Sentis
Sentis
    Forma 5

    Sentis

    This chair is intended for working. A chair whose user suffers no fatigue. A flexible chair. A chair which adapts to any workplace. With a mesh or upholstered backrest, “Synchro Atom” mechanism, “trasla” option and “adjustable backrest”, and with fixed or adjustable armrests, Sentis comes across as one of the most complete chairs in its range.
    Voce di capitolato
    • Task swivel chair with several options: high mesh backrest and high or low upholstered backrest. Optional lumbar support (with rear strip or asymmetrical lumbar adjustment) for mesh backrest. Standard lumbar support with lateral access for upholstered chairs. Upholstered seat for all cases. Both elements have ergonomic shape. The chair can be without arms, with fixed arms or with 3D adjustable arms.
    Specifiche tecniche
    • Rif. Unicosentis
    • Famiglia di prodottoFurniture
    • Gruppo di famigliaChairs and tables
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2012-09-28
    • Numero di versione1
    Relativo a
    • Materiale principaleTappezzeria
    • Materiale secondarioAlluminio
    • Progettato inSpagna
    • Prodotto inSpagna
    Classificazioni
    • Categoria BIMobjectArredo - Sedie, sgabelli, panche
    • Clasificazione IFCMobilia
    • Nome UNSPSCFurniture and Furnishings
    • Codice UNSPSC56
    • Codice Uniclass 2015Pr_40_50_12_57
    • Descrizione Uniclass 2015Office chairs
    • Codice CSI MasterFormat 201412 51 00
    • Titolo CSI MasterFormat 2014Office Furniture
    • Numero OmniClass23-21 13 25
    • Titolo OmniClassOffice Equipment
    • Codice CSI UniFormat IIE2020
    • Titolo CSI UniFormat IIMovable Furnishings