Pubblica i tuoi prodotti
Thioflex 555 - Pavement joint sealant
Thioflex 555 - Pavement joint sealant
Thioflex 555 - Pavement joint sealant
Thioflex 555 - Pavement joint sealant
    Fosroc

    Thioflex 555 - Pavement joint sealant

    Thioflex 555 is a 2-component polysulfide sealant for the sealing and maintenance of joints in concrete roads, concrete runways and hard standings. It is particularly suitable for sealing areas where fuel spillage might occur such as aircraft fuelling areas, oil terminals, garage forecourts, parking and cargo areas. 

    It is available in machine grade (ultra fast setting) and hand grade (fast setting). The machine grade is ideal for fast return to service and should be applied through a suitable metered application machine, by specialist applicators. It provides efficient safe application at high extrusion rates. The fast cure allows for a rapid return to service.

    Advantages

    • Polysulfide - high stress relaxation
    • High resilience
    • Resistant to stone/dirt pickup
    • High durability and long service
    • High movement accommodation
    Voce di capitolato
    • Joints shall be sealed, where designated, using Thioflex 555, a two-component, polysulfide self-levelling type sealant designed to meet requirements in pavement applications. The return to service time shall be about 30 minutes (at 20ºC) with machine grade and 4 hours with hand grade.

      The sealant shall be applied strictly in accordance with the manufacturer´s written instructions.



    Specifiche tecniche
    • Rif. Unicofosroc_thioflex-555
    • Famiglia di prodottoJoint Sealants
    • Gruppo di famigliaRoad & Pavement Sealants
    • TipoMateriale di costruzione
    • Data di pubblicazione2021-06-01
    • Numero di versione1
    Relativo a
    • Materiale principaleSigillante
    • Prodotto inSpagna
    Classificazioni
    • Categoria BIMobjectEdilizia - Sistemi di giunzione
    • Clasificazione IFCMateriale
    • Numero OmniClass23-13 23 19 15 11
    • Titolo OmniClassElastomeric Construction Sealants