uesto sito web utilizza i cookie per funzionalità, per adattare e personalizzare la tua esperienza, nonché per analisi, pubblicità e altri scopi. Facendo clic sul pulsante "Accetto", accetti tutti i cookie (compresi i cookie di prime e terze parti). Se desideri limitare o rifiutare i cookie, puoi farlo nel tuo browser web. Puoi anche leggere di più sui cookie applicabili e le tue scelte qui! !

Approvo
;

Sasso Fiume - Profile spontaneous

Unique ref.: Sasso-Fiume-Profile-spontaneous
Produttore: Geopietra
Famiglia prodotto: Profile-spontaneous
Gruppo prodotto: Sasso Fiume
Data di pubblicazione: 2019-12-22
Numero edizione: 1
Tipo: Oggetto (oggetto singolo)
Download (3)
MODEL | SASSO FIUME P14
Available in 3 colours
Size: 150-500 cm2
Thickness: 3-5 cm

MUROGEOPIETRA® INSTALLATION AND EVOLVED MATERIALS IN A SINGLE INTEGRATED SYSTEM.
Murogeopietra® is marketed as a single integrated system. It uses the GEOCOLL® levelling glue system, state-of-the-art laying of the GEOPIETRA cladding on a previously prepared base and the application of the GEOBI two-component mortar.

Geopietra® makes the most believable eco-friendly manufactured stone veneer in the world. Geopietra® is a mix of Portland cement concrete, lightweight aggregates and permanent mineral oxide-based colours. The stone is manufactured using natural raw materials only and each stone is coloured by hand with great care and transformed into a product of superior craftsmanship, which is absolutely unique. When installed Geopietra® achieves the highest degree of excellence and becomes inimitable.

THE FIRST EARTHQUAKE PROOF STONE VENEER WALL IN EUROPE, EVEN ON EXTERIOR THERMAL INSULATION.
Murogeopietra® is currently the only manufactured stone and brick veneer that meets the needs of external insulation systems and improves their performance.

INNOVATIVE MATERIALS AND INSTALLATION METHODS.
Geopietra® has always been committed to developing innovative materials and installation methods, obtaining endorsements for its products, providing the best guarantees for use on premises, and ensuring the safety and efficiency of the property solutions created.

ITALY Milan Polytechnic - CLIMATIC CHAMBER / ACCELERATED AGEING on exterior thermal insulation.
AUSTRIA IBS Institut für Brandschutztechnik und Sicherheitsforschung GmbH - FIRE TEST
FRANCE CSTB - Eurocode 8 / Quake proof Test UNI EN 1998-1
FRANCE CSTB - Test SBI (Single Burning Item) / Determining material’s fire and smoke classes. EN 13823
FRANCE CSTB - LEPIR II - Propagation of fire outside façades for buildings subject to specific regulations

Supply and installation of murogeopietra® veneer, a guaranteed integrated system, consisting of: Geopietra® manufactured stone and / or brick composed of lightweight aggregates, in order to be light, breathable and with low thermal conductivity.
Model ________________________________ Shades ____________________ to cover sq/m _____________ of wall and ml ____________ of corners.

Murogeopietra® will be laid in the version:
LAYING WITH JOINT
LAYING WITH JOINT PLUS (Stone + GeoFit) according to the official table
DRY STACK PLUS (Stone + GeoFit) consider a 10% to 20% increase in material to compensate for the lack of joint for dry laying + GeoFit inserts integration according to the official table.
DRY STACK in models that do not have the murogeopietra plus version, consider only a 10 to 20% increase in material to compensate for the lack of joint.

Murogeopietra® veneer will be bonded using a specific Geocoll® system mortar, based on natural hydraulic lime, produced according to EN998, supplied for n° ___________ bags.

In case of laying with JOINT, the grouting will be done using the laying system __ normal joint, __ full joint, __ over grout joint with GeoBi, a special two-component system mortar, available in (fine or coarse) _____________
grain and (sabbia, marche, toscana, grigio chiaro, grigio, arena)____________ colour , supplied for n° _______ bags.

The integrated system must comply with the following thermo-technical parameters:
- coefficient of thermal conductivity (λ) not exceeding 0.1866 W / mk;
- coefficient of resistance to vapour diffusion (μ) not exceeding 26.4;
- density (δ) not exceeding 1,200 kg / m3.

A special Geopietra Technical Manual will be attached to the supply, showing the operations of assessment and preparation of the laying base, use of the adhesive, laying and grouting, which the installer must follow. If the user does not respect all the laying conditions indicated in the Technical Manual (wich can be downloaded on the website www.geopietra.com in the Technical Manual section) and does not use the integrated murogeopietra system, all forms of guarantee will be void and no responsibility will be chargeable to the seller.


Materiale principale: Concrete
Materiale secondario:
Progettato in: Italy
Prodotto in: Italy

Categoria BIMobject: Pareti - Rivestimenti e facciate continue
Classificazione IFC: Surface
Nome UNSPSC: Wall finishing materials
Codice UNSPSC: 301615
Uniclass 2.0 Codice: PR-55-89-16
Uniclass 2.0 Descrizione: Composted Materials
Uniclass 2015 Codice: Ss_25_20_85
Uniclass 2015 Descrizione: Stone cladding systems
NBS Reference Codice: 55-89-16
NBS Reference Descrizione: Composted Materials
CSI MasterFormat 2014 Code: 06 61 13
CSI MasterFormat 2014 Title: Simulated Stone Fabrications
CSI UniFormat II Code: C3010
CSI UniFormat II Title: Wall Finishes
Questo prodotto è disponibile in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject®