Pubblica i tuoi prodotti
DESIGNLINE 417-03
DESIGNLINE 417-03
DESIGNLINE 417-03
DESIGNLINE 417-03
    Granberg

    DESIGNLINE 417-03

    The Granberg Designline range of motorised height adjustable washbasin lifts has been developed to provide customers with additional finishing options.

    Washbasin, mirror and spotlights move as a complete unit when height is adjusted. The washbasin can be raised to the desired height simply by pushing a button (65 - 90cm when installed at standard height).

    Optional safety switch stops the lift moving when it touches the users legs.

    Functions and Advantages
    • Leg room under the washbasin: 550mm
    • Distance from front edge to tap lever: 324mm
    • Wheelchair accessible round washbasin with tapered front edge
    • Total depth: 67.2cm
    • Width: 71.5cm
    • Modern design with a choice of colours
    • Mirror and lighting move in tandem with the basin
    • Plumbing connections are elegantly concealed in the lifting unit
    • Easy-to-use controller
    Standard equipment

    - Basin (425-003)
    - Mixer tap (425-105)
    - Mirror and lighting (3 spotlights)
    - Flexible drain hose with water trap
    - Flexible water hoses
    - Hand controller with coiled cord

    Voce di capitolato
    • Leg room beneath the basin
      550mm

      Distance from front edge to mixer tap lever
      324mm

      Total depth
      672mm

      Washbasin
      Porcelain basin 600x550mm, incl. overflow and plug

      Max load basin
      50 kg

      Operation
      Wired hand controller, IP65 rated, with support hook

      Type of lift
      Electric steplessly height-adjustable washbasin module with mirror and lighting

      Width
      715mm

      Installation
      Wall-mounted

      Height adjustment
      250mm

      Speed level
      18mm/s

      Lifting force
      100kg

      Electrical connection
      Plug to 230 V, max 1.5A

      Lightning
      Lighting ramp: Solid oiled oak with 3 × recessed spotlights (connected to external power switch)
      Spotlights: LED 3W, 3000K
      Transformer: 230V

      IP-class

      IPX4

      Safety 
      Safety switch available as an option

      Material
      Back panel: Plywood coated with high-pressure laminate
      Mirror: 1000×600×4 mm in silver-backed float glass with ground edges incl. mirror clips
      Mounting cover: White plastic 

      Plumbing connections

      Flexible water hoses and drain hose with water trap

      CE

    Specifiche tecniche
    • Rif. Unicok122
    • Famiglia di prodottoBasicline & Designline
    • Gruppo di famigliaElectric height adjustable washbasin
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2021-04-13
    • Numero di versione1
    • Larghezza (mm)715
    • Profondità (mm)672
    Relativo a
    • Materiale principaleLaminato
    • Materiale secondarioPorcellana
    • Progettato inSvezia
    • Prodotto inSvezia
    Classificazioni
    • Categoria BIMobjectArticoli sanitari - Lavabi & Lavelli
    • Clasificazione IFCTerminale sanitario
    • Nome UNSPSCSanitary ware
    • Codice UNSPSC301815
    • Codice Uniclass 2015Pr_40_20_96
    • Descrizione Uniclass 2015Wash basins, sinks and troughs
    • Codice CSI MasterFormat 201422 45 26
    • Titolo CSI MasterFormat 2014Eye/Face Wash Equipment
    • Numero OmniClass23-31 13 00
    • Titolo OmniClassSinks
    • Codice CSI UniFormat IID2010
    • Titolo CSI UniFormat IIPlumbing Fixtures

    Disponibilità Regionale

    Europa Oceania Nord America Asia