Pubblica i tuoi prodotti
BIERZO
BIERZO
BIERZO
BIERZO
BIERZO
BIERZO
BIERZO
BIERZO
    Grespania

    BIERZO

    Porcelain tile,stone inspiration, four colors, three sizes and two finishes available. Water absorption E<0,5 %, BIa group according to UNE-EN 14411. Step tiles, skirting and special pieces available. H&C Tiles photo-catalytic coating with air purifying, self-cleaning, and antibacterial properties available.

    Bierzo provides the inspiration for this new collection of the same name. With a varied texture, rich in history, this stone is quarried in central Italy. It is formed by a natural infiltration process whereby soft, elegant limestone comes into contact with more compact and resistant ancient sandstone.

    Grespania's new “3DTechnology” is applied to create the effect of stone that has aged over time and has been honed or worn down through use to give a matte polished look. This balanced contrast of different textures and geological conformations come together in singular fashion, making it ideal for natural, welcoming rooms full of personality.

    Voce di capitolato
    • Colours: Marfil (Ivory), Perla (Pearl), Gris (Grey) and Moka (Mocha)

      Formats: 120x120, 60x120 and 80x80 cm, all of them rectified

      Special pieces: It also has three mesh-mounted mosaics—Cabernet, Jumilla and Mencia—ideal for creating decorative walls

      Finish: Matte polished and Antislip

      Suitable for outdoors and indoors, floor and wall cladding

    Specifiche tecniche
    • Rif. Unicobierzo
    • Famiglia di prodottoTiles
    • Gruppo di famigliaPorcelain tiles
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2024-04-03
    • Numero di versione1
    • Altezza (mm)1200
    • Larghezza (mm)1200
    • Profondità (mm)10
    Relativo a
    • Materiale principalePorcellana
    • Progettato inSpagna
    • Prodotto inSpagna
    Classificazioni
    • Categoria BIMobjectMateriali da costruzione - Piastrelle
    • Clasificazione IFCCopertura