Pubblica i tuoi prodotti
Rainfinity Overhead shower 250 3jet EcoSmart 9 l/min with wall connector
Rainfinity Overhead shower 250 3jet EcoSmart 9 l/min with wall connector
    hansgrohe

    Rainfinity Overhead shower 250 3jet EcoSmart 9 l/min with wall connector

    Rainfinity Overhead shower 250 3jet EcoSmart with wall connector
    Voce di capitolato
    • Surfaces: - 26233000 Chrome - 26233700 Matt White Specification: • consists of: overhead shower, wall connector • shower head size: 250 mm • spray type: PowderRain, Intense PowderRain, RainStream • Select button on thermostat • projection 273 mm • middle spray disc: 151 mm • frame: metal • material spray disc: aluminium • spray disc surface: graphite • shower head vertically inclinable by 10-30° • maximum flow rate at 3 bar: 9 l/min • flow rate PowderRain spray (at 3 bar): 9 l/min • flow rate Intense PowderRain (at 3 bar): 9 l/min • flow rate RainStream spray (at 3 bar): 9 l/min • minimum flow pressure: 1,9 bar • the 3 spray zones must be controlled via 3 valves or a diverter valve with 3 outlets • overhead shower removable for cleaning • installation: wall-mounted - for installation on iBox • connection dimension: DN15 • not suitable for continuous flow water heaters
    Specifiche tecniche
    • Rif. Unico26233000
    • Famiglia di prodottoOverhead showers
    • Gruppo di famigliaRainfinity
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2019-03-27
    • Numero di versione1
    • Altezza (mm)168
    • Larghezza (mm)250
    • Profondità (mm)273
    Relativo a
    • Materiale principaleCromato
    • Materiale secondarioCromato
    • Progettato inGermania
    • Prodotto inGermania
    • Peso Netto (Kg)4.4
    Classificazioni
    • Categoria BIMobjectArticoli sanitari - Docce
    • Clasificazione IFCTerminale sanitario
    • Codice ETIMEC011383
    • Nome ETIMShower head