Utilizziamo i cookie per il nostro sito

Utilizzando questo sito autorizzi l'utilizzo dei cookie.

;

Raindance Overhead shower Royale S 350 1jet 28420000

Unique ref.: 28420000
Produttore: hansgrohe
Famiglia prodotto: Raindance
Gruppo prodotto: Overhead Showers
Larghezza (mm): 350
Altezza (mm): 71
Profondità (mm): 350
Data di pubblicazione: 2018-01-15
Numero edizione: 1
Tipo: Oggetto (oggetto singolo)
Download (7)
Raindance Overhead shower Royale S 350 1jet

· shower head size: 350 mm
· overhead shower angle adjustable
· spray type: RainAir
· flow rate RainAir spray (at 0.3 MPa): 25 l/min
· fully chrome-plated spray disc
· material spray disc: metal
· installation: ceiling or wall
· connection thread G ¾
· connection dimension: DN20
· not suitable for continuous flow water heaters


Materiale principale: Chrome
Materiale secondario:
Progettato in: Germany
Prodotto in: Germany
Peso netto (kg): 5.84

Categoria BIMobject: Articoli sanitari - Docce
Classificazione IFC: Sanitary Terminal
Nome UNSPSC: Showers
Codice UNSPSC: 30181503
Uniclass 1.4 Codice: L7214
Uniclass 1.4 Descrizione: Showers
Uniclass 2.0 Codice: PR-35-06-81
Uniclass 2.0 Descrizione: Shower Heads
Uniclass 2015 Codice: Pr_40_20_87_76
Uniclass 2015 Descrizione: Shower heads
NBS Reference Codice: 35-06-81
NBS Reference Descrizione: Shower Heads
CSI MasterFormat 2014 Code: 22 41 23
CSI MasterFormat 2014 Title: Residential Showers
Numero OmniClass: 23-31 17 19
Titolo OmniClass: Shower Head Fixtures
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
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
Sanitary - Showers

Nome Valore
Application not suitable for continuous flow water heaters
Colour chrome
Depth 350 mm
Material metal
Method Of Operation ceiling or wall installation
Mounting fixed
Number Of Showerheads 1
Width 350 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Nome Valore
Created By info@hansgrohe.com
Created On 8/21/2017 12:00:00 AM ; 10/2/2017 12:00:00 AM
Description Raindance Royale S 350 Air 1jet plate overhead shower
Name Raindance Royale S 350 Air 1jet plate overhead shower 28420000
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Nome Valore
Asset Type fixed
Colour chrome
Created By info@hansgrohe.com
Created On 8/21/2017 12:00:00 AM ; 10/2/2017 12:00:00 AM
Description Raindance Royale S 350 Air 1jet plate overhead shower
Features - shower head size: 350 mm - spray type: RainAir - flow rate RainAir spray (at 0.3 MPa): 25 l/min - fully chrome-plated spray disc - material spray disc: metal - installation type: ceiling or wall - connection thread G 3/4 - connection dimension: DN20 - not suitable for continuous flow water heaters
Manufacturer hansgrohe
Material metal
Model Number 28420000
Model Reference 28420000
Name Raindance Royale S 350 Air 1jet plate overhead shower 28420000
Warranty Description http://www.hansgrohe-int.com/guarantee
Warranty Duration Labour 5
Warranty Duration Parts 5
Warranty Duration Unit years
Warranty Guarantor Labour info@hansgrohe.com
Warranty Guarantor Parts info@hansgrohe.com

All BIM objects are real products from real manufacturers confirmed and approved