Pubblica i tuoi prodotti
Burglary resistance Hinged door RC3 - Single, double or XXL hinged doors
Burglary resistance Hinged door RC3 - Single, double or XXL hinged doors
Burglary resistance Hinged door RC3 - Single, double or XXL hinged doors

    Burglary resistance Hinged door RC3 - Single, double or XXL hinged doors

    RC3 burglary resistant single, double and XXL hinged door.

    Resistance class RC3 according to EN 1627-1630: protection against experienced burglars using heavy tools such as a crowbar. A common requirement for offices, retail and tertiary buildings.

    Heinen hinged doors are constructed on the basis of the METAL+ concept so that they always look the same regardless of the 'safety/security' performance features available. 

    All doors are custom-made, whether it concerns:

    • the many performance features available
    • the finishes
    • the fittings and accessories
    • the dimensions
    • with mortared or bolted frame
    Voce di capitolato
    • Burglary resistance EN 1627-1630: class RC3 (mortared frame).

      BIM content: the Revit file includes ready-to-use single and double leaf RC3 types, with fire resistance configurations from EI0 to EI2 60.

      Possible combinations:

      • Fire resistance
      • Burglary resistance
      • Acoustic
      • Bullet-proof
      • Blast-proof
      • Electromagnetic
      • Anti-panic
      • Smoke tightness
      • Thermal insulation
      • Air tightness
      • Water tightness
      • Wind resistance.

      Basic performance features: 

      • Burglary resistance (EN 1627-1630): RC2 subject to conditions
      • Frequency of use: Up to 1,000,000 open/close cycles (max. level) + durability of automatic closure: 200.000 cycles (C5)
      • Mechanical resistance: 
        • M4 (maximum normative level)
        • Up to M+7 (maximum level beyond the standards)
      • Service life of the door: 15-year warranty on the door set

      Dimension Single door: 

      • Max leaf: 2450 x 5900 (WxH). Min leaf: 400x600
      • Max opening: 2560 x 5978 (WxH). Min opening: 510x678

      From a leaf width of 1450 (opening of 1560) the maximum height of the leaf is limited to 4900 (opening of 4978)

      Dimension Double door:

      • Max leaf: 2450 x 5900 (WxH). Min leaf: 400x900
      • Max opening: 5020 x 5978 (WxH). Min opening: 920x978

      From a leaf width of 1450 (opening of 1560) the maximum height of the leaf is limited to 4900 (opening of 4978)

    Specifiche tecniche
    • Rif. Unicoburglary-resistance-hinged-door-rc3
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2026-10-21
    • Numero di versione1
    Relativo a
    • Materiale principaleAcciaio zincato
    • Materiale secondarioAcciaio inossidabile
    • Progettato inBelgio
    • Prodotto inBelgio
    Classificazioni
    • Categoria BIMobjectPorte - Sicurezza
    • Clasificazione IFCPorta
    • Codice Uniclass 2015Pr_30_59_24_37
    • Descrizione Uniclass 2015High security doorsets
    • Codice CSI MasterFormat 201408 34 53
    • Titolo CSI MasterFormat 2014Security Doors and Frames
    • Numero OmniClass23-17 11 49 13
    • Titolo OmniClassForced Entry Door