Pubblica i tuoi prodotti
Sliding gate 6 or 7 m
Sliding gate 6 or 7 m
Sliding gate 6 or 7 m
Sliding gate 6 or 7 m
Sliding gate 6 or 7 m
Sliding gate 6 or 7 m
Sliding gate 6 or 7 m

    Sliding gate 6 or 7 m

    The sliding gate is available in 6 and 7 m opening widths. It can be opened to the left or right. This gate is self-supporting, which makes it particularly suitable for use on a building site: no risk of rubble obstructing the rail and preventing the gate from working properly. The gate can be manual or motorized.

    Installation is quick and easy

    The Arion sliding gate is very easy and quick to install thanks to its prefab concrete footing. The design of the sliding gate integrates perfectly into temporary and semi-permanent fencing lines. A smart design ensures that the gate runs smoothly and is easy to install and move.

    Seamless connection to fence line

    The gate is delivered fully assembled, including foundation. The Anti-Climb welded mesh makes climbing over the gate near impossible.

    • Gate wing with Anti-Climb welded mesh
    • Powerful Cardin motor
    • Low-maintenance
    • Including flashing light, infrared and remote control

    Clear width of 6 m or 7 m

    The clear passage widths are 6 or 7 meters. Both versions are available with manual or electronic controls. Furthermore, safety frames and photocells ensure that the gate does not cause damage to vehicles or injury to people.

    Specifiche tecniche
    • Rif. Unicoportail-coulissant
    • Famiglia di prodottoSelf supporting sliding gates
    • Gruppo di famigliaClôtures mobiles
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2019-03-01
    • Numero di versione1
    • Altezza (mm)2000
    • Larghezza (mm)17150
    • Profondità (mm)750
    Relativo a
    • Prodotto inPaesi Bassi
    • Peso Netto (Kg)960
    Classificazioni
    • Categoria BIMobjectPaesaggio ed esterni - Recinti e staccionate

    Disponibilità Regionale

    Europa