Pubblica i tuoi prodotti
Hollaender Structural Glass Railing
Hollaender Structural Glass Railing
Hollaender Structural Glass Railing
Hollaender Structural Glass Railing
Hollaender Structural Glass Railing
Hollaender Structural Glass Railing
Hollaender Structural Glass Railing
Hollaender Structural Glass Railing
    Hollaender

    Hollaender Structural Glass Railing

    The structural glass railing has an extruded aluminum shoe that is encased with cladding that can be either stainless steel or aluminum. Top caps or rails are available in round and U-channel forms in materials and finishes that match the cladding as well as the assist rail. Wood is a popular option.

    • Cladding can be stainless steel or coated aluminum.
    • Top rails, caps and assist rails are available in stainless steel, aluminum and wood, in a variety of different shapes and profiles.
    • Glass can be monolithic or laminated, clear or tinted in a variety of shades, ½" to ¾" thick.

    Specifiche tecniche
    • Rif. Uniconewman-by-hollaender-structural-glass-railing
    • Famiglia di prodottoStructural Glass
    • Gruppo di famigliaStructural Glass Railing
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2017-02-23
    • Numero di versione1
    Relativo a
    • Materiale principaleAlluminio
    • Materiale secondarioVetro
    • Progettato inStati Uniti
    • Prodotto inStati Uniti
    Classificazioni
    • Categoria BIMobjectEdilizia - Parapetti e ringhiere
    • Clasificazione IFCRinghiera
    • Codice Uniclass 2015Pr_25_30_36_03
    • Descrizione Uniclass 2015Aluminium handrails
    • Codice CSI MasterFormat 201405 52 00
    • Titolo CSI MasterFormat 2014Metal Railings
    • Numero OmniClass23-17 23 17 11 19
    • Titolo OmniClassStair Handrails
    • Codice CSI UniFormat IIC20
    • Titolo CSI UniFormat IISTAIRS

    Disponibilità Regionale

    Nord America
    Stati Uniti