Pubblica i tuoi prodotti
Anne 12g Grund stomme med fast mellanvägg
Horreds

Anne 12g Grund stomme med fast mellanvägg

Design: Anne Krook Anne is a series of shelves whose core idea is based on a square which can be varied in numerous combinations. Suspended shelf in the hall, solitary in the bedroom, colorful bookcase with doors and drawers or why not an airy cabinet. Anne gives you opportunities. Create with Anne. With its simple shape and the great possibilities of variation are Anne very good and easy to furnish. Anne is manufactured in white lacquer, oak and birch. Doors and drawers are also available in previous woods, walnut and several colors, which makes Anne easy to match with existing furniture and environments. Make your own compositon of Anne and you get a unique storage furniture.
Specifiche tecniche
  • Rif. Unicoanne12g
  • Famiglia di prodottoFörvaring - Offentlig miljö
  • Gruppo di famigliaAnne
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2012-03-19
  • Numero di versione1
  • Altezza (mm)400
  • Larghezza (mm)800
  • Profondità (mm)220
Relativo a
  • Materiale principaleLegno
  • Materiale secondarioLegno
  • Progettato inSvezia
  • Prodotto inSvezia
Classificazioni
  • Categoria BIMobjectArredo - Ripiani & scaffali
  • Clasificazione IFCMobilia
  • Nome UNSPSCFurniture and Furnishings
  • Codice UNSPSC56