Pubblica i tuoi prodotti
KER3070 - Room 4 positions L.142cm W.272cm (Configuration 7)
KER3070 - Room 4 positions L.142cm W.272cm (Configuration 7)
    INCLASS

    KER3070 - Room 4 positions L.142cm W.272cm (Configuration 7)

    KERN - Room 4 positions L.142cm W.272cm (Configuration 7)

    KERN is a broad system of modular seating elements designed for gathering and waiting. A fully modular family of elements that can be used independently or be freely combined to create functional and unique compositions suitable for any interaction or waiting space. KERN modules can be easily rearranged to create modern and flexible spaces to wait, meet, work or simply relax.

    Its full modular spirit and the wide variety of modules available, make it a truly adaptable and transversal system suitable for every interaction space or context. KERN is composed by four collections: sofas, modular seats, meeting booths and occasional tables.

    The combination of these four collections creates a complete universe of versatile elements able to solve the needs of today´s interaction and waiting spaces.

    Voce di capitolato
    • KERN - Room 4 positions L.142cm W.272cm (Configuration 7)

    Specifiche tecniche
    • Rif. Unicoker3070
    • Famiglia di prodottoKERN
    • Gruppo di famigliaKERN
    • Data di pubblicazione2025-02-17
    • Numero di versione1
    • Altezza (mm)1260
    • Larghezza (mm)1420
    • Profondità (mm)2720
    Relativo a
    • Materiale principaleTessuto
    • Materiale secondarioAlluminio
    • Progettato inRegno Unito
    • Prodotto inSpagna
    Classificazioni
    • Categoria BIMobjectEdilizia - Cabine modulari