DB-350 Dryerbox - In-Wall Dryer Vent ReceptacleDB-350 Dryerbox - In-Wall Dryer Vent Receptacle
Vedi immagini precedenti
Vedi immagini successive
InOvate

DB-350 Dryerbox - In-Wall Dryer Vent Receptacle

Give the Dryer Some Space

Today, you can place the dryer flush to the wall without crushing the exhaust hose or restricting airflow. Install the Dryerbox® for safer, roomier and more efficient homes.

Dryerbox Exhaust Receptacle

In the past, homeowners had to put up with the inefficient venting of their dryer appliance exhaust due to numerous friction causing bends or kinks in the flex duct hose that connects the dryer to the wall exhaust pipe. Lint build-up and a fire hazard are the unwelcome by-products of these annoying bends. In order to accommodate these flow restrictive bends, the dryer appliance had to be located five to six inches away from the wall, taking away from valuable living area.

Choosing the Dryerbox recessed exhaust receptacle makes for a simpler, cleaner install that truly finishes the laundry right. You’ll protect the exhaust hose neatly in the wall, and you’ll be able to place the dryer flush to the wall without crushing the hose or otherwise restricting airflow. Adding this receptacle makes homes roomier and more efficient. It also makes them safer by reducing the fire hazard associated with dryer venting problems. It’s even UL Classified for a 1-hour wall.

Dryerbox Model 350 is designed for upward venting in shallower 2x4 walls. Its ovalized port accommodates a duct that is compressed to fit the narrow wall cell. 

In-Wall Connection

  • Cleaner, More Professional Finish
  • Safer, Roomier, More Efficient Homes
  • Give the Dryer Some Space
  • Let the Dryer Perform at Peak Efficiency
  • Help Protect Against Fire Spread
  • Protect Exhaust Duct in the Wall
Voce di capitolato
  • Model 350

    Sku DB-350 (For Upward Exhaust Direction)

    • 22 gauge aluminized steel weighing 4.03 pounds each
    • Top port measures 4 15/16" x 3 5/32" oval shape
    • Distance from nailing flange to rear of box is 3 1/2"
    • Overall measurements: 21" h x 12 1/2" w x 4 3/8" deep
    • Inside measures 9 1/2" wide x 18 1/4" tall
    • Six units per carton, 36 cartons per pallet, ships as a class 70

     Keywords: hvac, hvac duct, hvac system, duct, duct fitting, duct support, duct ventilation, ventilation, hvac vent, dryer vent, dryer vent box, dryer vent wall, dryer vent roof, dryer vent wall box, dryer ventilation, dryer vents, dryer exhaust vent, exterior dryer vent, plastic hood dryer vent, wall dryer vent

Specifiche tecniche
  • Rif. Unicodb-350_dryerbox-in-wall-dryer-vent-receptacle
  • Raccolta di collezioniDryerbox
  • CollezioneDryerbox
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2021-05-03
  • Numero di versione1
  • Altezza (pollici)21
  • Larghezza (pollici)12.5
  • Profondità (pollici)4.38
Relativo a
  • Materiale principaleAcciaio
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
  • Peso Netto (Libbre)4.03
Classificazioni
  • Categoria BIMobjectRiscaldamento, ventilazione e condizionamento - Canalizzazione
  • Codice Uniclass 2015Pr_40_70_46
  • Descrizione Uniclass 2015Laundry fittings and equipment
  • Codice CSI MasterFormat 201410 28 23
  • Titolo CSI MasterFormat 2014Laundry Accessories

Disponibilità Regionale

Nord America
Stati Uniti