Pubblica i tuoi prodotti
Compact Laminate Restroom Partitions
Compact Laminate Restroom Partitions
Compact Laminate Restroom Partitions
Compact Laminate Restroom Partitions
Compact Laminate Restroom Partitions
Compact Laminate Restroom Partitions
Compact Laminate Restroom Partitions
Compact Laminate Restroom Partitions
Compact Laminate Restroom Partitions

    Compact Laminate Restroom Partitions

    Compact Laminate Restroom Partitions

    Compact laminate restroom partitions are a practical solution for high-traffic restrooms. Made from solid phenolic panels, they hold up well to daily use, frequent cleaning, and exposure to moisture. The material is dense, durable, and non-porous, making it a good fit for commercial and public spaces where reliability matters. A range of layout options and finishes available to support different project goals.

    Built for Demanding Environments

    Also known as solid phenolic, compact laminate is made by compressing layers of resin-saturated kraft paper under heat and pressure. The result is a strong, water-resistant panel that resists scratches, graffiti, and impact. It is often used in restrooms that see heavy use throughout the day and need materials that will last over time.

    Where It Works Well

    These partitions are often specified for:

    • Airports and transit hubs
    • Office buildings and hospitality projects
    • Stadiums and sports arenas
    • Schools and universities
    • Healthcare and public restrooms

    Design Flexibility

    Partitions can be configured in multiple layouts and mounting styles to suit a variety of architectural and facility needs. Compact laminate is available in a wide range of finish options and performs well in both wet and dry restroom environments. Its durability and versatility make it a strong choice for long-term use in busy public settings.

    Voce di capitolato
    • Material
      Solid phenoliccompact laminate (resin-impregnated kraft paper)

      Panel Thickness
      12 mm standard(½"); doors and pilasters typically 19 mm (¾")

      Panel Height
      Standard 1470–1580mm (58"); extended heights up to 1900–2000 mm available

      Colours & Finishes
      Wide range of solidcolors, woodgrain, and color-through options

      Edge Treatment
      Square or chamferedmachined edge, PVC banding on request

      Mounting Configurations
      Headrail-braced,wall-mounted, floor-mounted, floor-to-ceiling

      Hardware Options
      Stainless oranodized aluminum hinges, occupancy indicators, vandal-resistant fasteners

      Fire Rating
      ASTM E84 Class A orB depending on panel core

      Compliance
      ADA accessible;meets standards for water, graffiti, and impact resistance

      Certifications
      GREENGUARD Gold orSCS Indoor Advantage Gold (where applicable)

      Recycled Content
      6–22% pre-consumerrecycled content (varies by manufacturer)

      Environmental Declarations
      Type IIIEnvironmental Product Declarations (EPDs) available

    Specifiche tecniche
    • Rif. Unicocompact-laminate
    • Famiglia di prodottoRestroom Partition
    • Gruppo di famigliaCompact Laminate
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2025-07-21
    • Numero di versione1
    Relativo a
    • Materiale principaleLaminato
    Classificazioni
    • Categoria BIMobjectArticoli sanitari - Paraventi e divisori
    • Codice ETIMEG017920
    • Nome ETIMSanitary partitions and cabins
    • Codice Uniclass 2015Ss_25_12_65_60
    • Descrizione Uniclass 2015Plasterboard laminated partition systems
    • Codice CSI MasterFormat 201410 22 00
    • Titolo CSI MasterFormat 2014Partitions
    • Numero OmniClass23-15 11 15
    • Titolo OmniClassSanitary Partitions and Cubicles