Pubblica i tuoi prodotti
Attic Protector Blow-In Fiberglass

Attic Protector Blow-In Fiberglass

Johns Manville Attic Protector is a premium blown-in fiberglass insulation engineered for hard-to-reach attic spaces — corners, edges, and around framing — where batts struggle to deliver consistent coverage. Installed with a standard insulation blowing machine over new or existing insulation, the product can be built up to R-70 over 1/2" ceiling drywall without exceeding ceiling weight limits.

Attic Protector is formaldehyde-free, GREENGUARD Gold Certified, and made of resilient inorganic glass that will not rot, mildew, or deteriorate, and is non-corrosive to pipes, wiring, and metal studs. It achieves a 25/50 fire rating, reduces sound transmission, and will not settle or lose R-value over time.

Voce di capitolato
  • R-values: R-19 (109 sq ft / 25.2-lb bag), R-30 (62 sq ft / bag), up to R-70.

    Form: Loose-fill, machine-blown. Fire: ASTM E84 25/50 (Flame ≤25, Smoke ≤50).

Specifiche tecniche
  • Rif. Unicoattic-protector-blow-in-fiberglass
  • Famiglia di prodottoInsulation
  • Gruppo di famigliaFiberglass Blown-In / Loose-Fill
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2026-07-15
  • Numero di versione1
Relativo a
  • Materiale principaleFiberglass
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
Classificazioni
  • Categoria BIMobjectMateriali da costruzione - Isolamento