Pubblica i tuoi prodotti
JI TF Wall 1100 120-220
JI TF Wall 1100 120-220
JI TF Wall 1100 120-220
JI TF Wall 1100 120-220
JI TF Wall 1100 120-220
JI TF Wall 1100 120-220
JI TF Wall 1100 120-220
    Joris Ide

    JI TF Wall 1100 120-220

    JI TF Wall 1100 120-150-170-200-220 is an insulated panel with through-fixings. This cladding panel can be installed both vertically and horizontally. The sandwich panel consists of a outer steel sheet, a core of polyisocyanurate (PIR) foam without harmful CFC-HCFC compounds, and a lightly profiled inner steel sheet. These walls are perfectly suitable for projects with high thermal requirements in agricultural, industrial, and commercial sectors, such as cooling and refrigeration applications.

    Specifiche tecniche
    • Rif. Unicoji-tf-wall-1100-120-220
    • Famiglia di prodottoPIR Wall Panels
    • Gruppo di famigliaPIR Wall Panels
    • TipoMateriale di costruzione
    • Data di pubblicazione2025-03-18
    • Numero di versione1
    • Altezza (mm)120
    • Larghezza (mm)1100
    • Profondità (mm)2500
    Relativo a
    • Materiale principale2C Polyurethane
    • Progettato inBelgio
    • Prodotto inBelgio
    • Peso Netto (Kg)13.41
    Classificazioni
    • Categoria BIMobjectPareti - Pannelli sandwich