Pubblica i tuoi prodotti
Genesis LED Wall Mount EG4 Series Horns

Genesis LED Wall Mount EG4 Series Horns

Genesis LED EG4 Series horns feature a sleek low-profile design and energy-efficient technology that makes them less expensive to install and operate by reducing overhead. These new appliances are designed with, energy-efficiency, and life safety in mind.

Field-configurable sound output levels provide the flexibility modern life safety projects demand.

Serviceability is another area where EG4 Series appliances shine. The universal room side wiring plate allows for pre-installation and electrical wiring as well as checking continuity with the included diagnostics check bar. EG4 Series devices can then be easily snapped into place with the confidence of knowing the wiring is correct. The innovative under-cover diagnostic test points provide easy access to device circuit testing while mounted.

Specifiche tecniche
  • Rif. Unicogenesis-led-wall-mount-eg4-series-horns
  • Famiglia di prodottoNotification Appliances
  • Gruppo di famigliaAudible, Visual Signaling Devices
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2026-06-12
  • Numero di versione1
Relativo a
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
Classificazioni
  • Categoria BIMobjectProdotti antincendio - Antincendio
  • Clasificazione IFCAllarme
  • Codice ETIMEG000056
  • Nome ETIMFire protection systems
  • Codice Uniclass 2015Pr_75_75_30_30
  • Descrizione Uniclass 2015Fire alarm sounders
  • Codice CSI MasterFormat 201428 31 00
  • Titolo CSI MasterFormat 2014Fire Detection and Alarm
  • Numero OmniClass23-29 31 15 13
  • Titolo OmniClassAudible Fire Notification Devices Horn