Pubblica i tuoi prodotti
Danish Exterior wall solutions

Danish Exterior wall solutions

Our products are manufactured with ECOSE-Technology, a revolutionary formaldehyde-free binder mendel, which makes the products easier to cut and softer to handle. The high tensile strength makes it possible for rough handling without damage to edges and corners - it can even be bent double without snapping! The exterior walls of a building protects against cold, rain, snow, wind, noise and fire. An outer wall which is correctly built and insulated helps to create a healthy environment. Knauf Insulation recommends Facade panels 032, EcoBatt 034, 037 and Murisol 032, 034 and 037 .
Specifiche tecniche
  • Rif. Unicoki-dk-extw
  • Famiglia di prodottoInsulation solutions
  • Gruppo di famigliaExterior walls
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2016-02-03
  • Numero di versione1
Relativo a
  • Materiale principaleLana di vetro
  • Materiale secondarioLana di vetro
Classificazioni
  • Categoria BIMobjectMateriali da costruzione - Isolamento
  • Nome UNSPSCInsulation
  • Codice UNSPSC3014