Pubblica i tuoi prodotti
Danish Roof solutions

Danish Roof solutions

Speed up the installation process with glass wool. It is easily mounted and its robust nature neither decreases the insulation in the construction or may subsidence over time. Because wool is on average 30% lighter than stone wool, when compared with similar products, it is easier to carry and install. The roof is the most important part of the house when it comes to energy savings. It is here that the insulation product thickness and weight are of paramount importance. Knauf Insulation recommends EcoBatt 0,034,037 to the outer layer and EcoBlanket 0,034, 037 to the inner layer.
Specifiche tecniche
  • Rif. Unicoki-dk-roof
  • Famiglia di prodottoInsulation solutions
  • Gruppo di famigliaSloped roofs
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2016-02-03
  • Numero di versione1
Relativo a
  • Materiale principaleLana di vetro
  • Materiale secondarioLana di vetro
Classificazioni
  • Categoria BIMobjectMateriali da costruzione - Isolamento
  • Nome UNSPSCInsulation
  • Codice UNSPSC3014