300REOZJ, 60Hz, Industrial Diesel Generator

300REOZJ, 60Hz, Industrial Diesel Generator

Model Number 300REOZJ, 60Hz

Standard Features

  • KOHLER Co. provides one-source responsibility for the generating systems and accessories
  • The generator set and its components are prototype-tested, factory-built, and production-tested
  • The 60 Hz generator set offers a UL 2200 listing
  • The 60 Hz generator set meets NFPA 110, Level 1, when equipped with the necessary accessories and installed per NFPA standards
  • A one-year limited warranty covers all systems and components. Two-, five-, and ten-year extended warranties are also available
  • The generator set complies with Environmental Protection Agency (EPA) emergency stationary emissions requirements

Other Features

  • Kohler designed controllers for guaranteed system integration and remote communication
  • The low coolant level shutdown prevents overheating (standard on radiator models only)
  • Integral vibration isolation eliminates the need for under-unit vibration spring isolators
  • Durable weather and sound enclosures available
  • Various sizes of UL 142 listed subbase fuel tanks available
  • Multiple circuit breaker configurations available

Alternator Features

  • Kohler's unique Fast-Response(TM) permanent magnet excitation system delivers excellent voltage response and short circuit capability
  • NEMA MG1, IEEE, and ANSI standards compliance for temperature rise and motor starting
  • Sustained short-circuit current of up to 300% of the rated current for up to 10 seconds and enables down stream circuit breakers to trip without collapsing the alternator field
  • Self-ventilated and drip-proof construction
  • Vacuum-impregnated windings with fungus-resistant epoxy varnish for dependability and long life
  • Superior voltage waveform from a two-thirds pitch stator and skewed rotor
Specifiche tecniche
  • Rif. Unicokps-300REOZJ
  • Famiglia di prodottoElectrical Generators, Single Units
  • Gruppo di famigliaDiesel Generator Sets
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2019-10-11
  • Numero di versione1
  • Altezza (pollici)66.5
  • Larghezza (pollici)51.2
  • Profondità (pollici)118.1
Relativo a
  • Materiale principaleAcciaio
  • Materiale secondarioAlluminio
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
  • Peso Netto (Libbre)5400
Classificazioni
  • Categoria BIMobjectEdilizia - Generatori e lluminazione
  • Codice Uniclass 2015Pr_60_70_65_34
  • Descrizione Uniclass 2015Generator sets
  • Codice CSI MasterFormat 201426 32 13.13
  • Titolo CSI MasterFormat 2014Diesel-Engine-Driven Generator Sets
  • Titolo OmniClassDiesel Generator Sets
  • Numero OmniClass23-35 11 15 11

Disponibilità Regionale

Nord America Asia
Stati Uniti
Arabia Saudita
Anguilla
Antigua e Barbuda
Aruba
Barbados
Belize
Bermuda
Isole Vergini britanniche
Canada
Isole BES
Isole Cayman
Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Repubblica Dominicana
El Salvador
Groenlandia
Grenada
Guadalupa
Guatemala
Haiti
Honduras
Giamaica
Martinica
Messico
Montserrat
Nicaragua
Panamá
Porto Rico
Saint Kitts e Nevis
Santa Lucia
Saint-Pierre e Miquelon
Saint Vincent e Grenadine
Saint-Barthélemy
Sint Maarten
Bahamas
Trinidad e Tobago
Isole Turks e Caicos
Isole Vergini Americane