Pubblica i tuoi prodotti
Klädskåp Novis Z sluttande tak 6 fack B120
Lekolar

Klädskåp Novis Z sluttande tak 6 fack B120

Clothes locker with fully welded frame. Available with metal or laminate door, flat or sloping roof. The metal door is equipped with a steel door stop and recessed reinforcement around the lock hole. Laminate door recessed into a steel frame fitted with a steel door stop. Doors can be opened 90 degrees. Interior: Shelf and clothes rail with two anchor hooks (cabinets with 3 and 4 doors in height are without interior). Smooth floor surface without threshold. Ventilation through holes in roof/bottom plate. The cabinets are tested and approved according to EN 16121:2013+A1:2017, EN 16122:2012 and EN16122:2012/AC:2015.
Specifiche tecniche
  • Rif. Unico138905
  • Famiglia di prodottoNovis lockers
  • Gruppo di famigliaNovis lockers
  • TipoMontaggio (oggetti multipli)
  • Data di pubblicazione2023-08-21
  • Numero di versione1
Relativo a
  • Materiale principaleMetallo in lastre
  • Progettato inSvezia
  • Prodotto inSvezia
Classificazioni
  • Categoria BIMobjectArredo - Ripiani & scaffali