Pubblica i tuoi prodotti
Nylon dock bumpers
Nylon dock bumpers
Nylon dock bumpers

    Nylon dock bumpers

    The Loading Systems nylon dock bumper is the indestructible alternative to rubber duck bumper blocks. 

    Features: 

    • Follows the upward and downward movement of the trailer; 
    • Prevents damage to loading docks and trucks; 
    • Ideal for use with air suspension trailers; 
    • The bumper nylon block lasts 4x longer by using all 4 sides; 
    • Available in 2 standard sizes; 
    • Nylon is recyclable.
    Voce di capitolato
    • The nylon dock bumper is made of a robust steel console in which a moulded nylon dock bumper block can move up and down. Between the back plate of the console and the nylon bumper, a rubber damping element is placed. The nylon bumper block can be used easily to 4x longer by turning the nylon block upside down and back to the front.

      A pair of nylon dock bumpers consist of a left-hand and right-hand bumper console, two nylon bumper rubber blocks and two damping elements.

      The bumpers are available in two standard sizes.

      No rights may be derived from the BIM models.

    Specifiche tecniche
    • Rif. Unicodock-bumpers-nylon
    • Famiglia di prodottoLoading bay accessories
    • Gruppo di famigliaDock bumpers
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2018-05-15
    • Numero di versione1
    Relativo a
    • Materiale principaleNylon
    • Materiale secondarioAcciaio zincato
    • Progettato inPaesi Bassi
    • Prodotto inRegno Unito
    Classificazioni
    • Categoria BIMobjectEdilizia - Altro
    • Codice CSI MasterFormat 201411 13 13
    • Titolo CSI MasterFormat 2014Loading Dock Bumpers
    • Numero OmniClass23-23 23 11
    • Titolo OmniClassLoading Dock Bumpers Seals

    Disponibilità Regionale

    Europa Asia Africa Sud America Oceania Nord America