Pubblica i tuoi prodotti
(VALM) V-LOCITY Area Light Medium

(VALM) V-LOCITY Area Light Medium

The V-LOCITY area light features sleek curved styling along with a low-profile design perfectly suited for architectural and commercial applications. Best in class photometric distributions with exceptional target efficiency and lumens per watt allow for maximum return on investment by reducing the number of poles, luminaires and wattage draw required on a project. With multiple interchangeable mounting arms it is ideal for a wide variety of retrofit as well as for new construction projects, providing a true one-person installation that also minimizes the need for adapter brackets or drilling in the field. Field rotatable and replaceable light engine/optic/shielding allow for fast and easy field changes to light distribution and color temperature, minimizing resolution time during and post installation.

Ideal Applications: Parking lot lighting for schools, office buildings & strip malls, roadway lighting, street lighting, walkway lighting, automotive dealership, outdoor sport court, c-store & quick serve restaurant parking, grocery/pharma and retail lots, large distribution center & warehouse parking lots, loading bays and storage areas.


Specifiche tecniche
  • Rif. Unicovalm
  • Famiglia di prodottoOutdoor Lighting
  • Gruppo di famigliaArea Lights
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2024-11-20
  • Numero di versione1
Relativo a
  • Materiale principaleAlluminio
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
Classificazioni
  • Categoria BIMobjectIlluminazione - Illuminazione - Esterni
  • Clasificazione IFCApparecchio a luce
  • Codice Uniclass 2015Pr_70_70_48_73
  • Descrizione Uniclass 2015Road lighting luminaires
  • Codice CSI MasterFormat 201426 56 00
  • Titolo CSI MasterFormat 2014Exterior Lighting
  • Numero OmniClass23-35 47 11 21 23
  • Titolo OmniClassStreet and Roadway Lighting Fixtures