Pubblica i tuoi prodotti
Ultimate French Casement Window
Marvin

Ultimate French Casement Window

4.7 su 5 stelle4.7(9 recensioni)

The Ultimate French Casement window offers traditional styling and architectural character of yesterday updated with today’s performance, energy efficiency and security features. The Ultimate French Casement window cranks open from the center like a French door, with no center vertical post to block the scenery, and an outswing motion that helps save space indoors. Also available in round top shapes as a custom order.  Features:  Available in heights up to 7 feet or widths up to 6 feet;  Durable Hardware allows individual sashes to open easily;  Crank out operation offers control over the angle of the open window;  Multi-point locking system ensures a tight seal and security from top to bottom;  Unique wash mode allows access to both sides of glass from indoors.  

Please see Marvin website for full wood product files as well as exterior color files for Revit for an exact match to our finishes!

Specifiche tecniche
  • Rif. Unicomarvin_ulfrcsw
  • Famiglia di prodottoSignature
  • Gruppo di famigliaUltimate Windows
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2016-12-12
  • Numero di versione2
Relativo a
  • Materiale principaleLegno
  • Materiale secondarioVetro
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
Classificazioni
  • Categoria BIMobjectFinestre - Finestra a battente
  • Clasificazione IFCFinestra
  • Codice Uniclass 2015Pr_30_59_98
  • Descrizione Uniclass 2015Window units
  • Codice CSI MasterFormat 201408 50 00
  • Titolo CSI MasterFormat 2014Windows
  • Numero OmniClass23-17 13 00
  • Titolo OmniClassWindows
  • Codice CSI UniFormat IIB2020
  • Titolo CSI UniFormat IIExterior Windows

Disponibilità Regionale

Nord America Oceania Europa Asia