Pubblica i tuoi prodotti
Decorative double-sided concrete fence - MODULA Ardoise
Decorative double-sided concrete fence - MODULA Ardoise
Decorative double-sided concrete fence - MODULA Ardoise
Decorative double-sided concrete fence - MODULA Ardoise
Decorative double-sided concrete fence - MODULA Ardoise
Decorative double-sided concrete fence - MODULA Ardoise

    Decorative double-sided concrete fence - MODULA Ardoise

    The MODULA fence is made in France from high-performance reinforced and fiber-reinforced concrete.

    By perfectly imitating slate on both sides of the fence, the MODULA Slate decorative concrete fence recalls the roof of your home and adds a natural touch to your project.

    You can stack up to 5 slabs to create a fence up to 2.025 m high above ground. The Slate concrete fence will allow you to aesthetically delineate your exterior while maintaining a natural look.

    The MODULA Slate fence is paired with attractive and contemporary aluminum posts for embedding, available in 4 colors.

    Voce di capitolato
    • Fencing up to 2.025 m high above ground.

      Colors:

      • MODULA Slate Panel: Stone Tone, Wood, Brown, Green, Gray, Anthracite
      • Aluminum Post: Anthracite, Brown, Champagne, Green

      Panel Dimensions:

      • MODULA Slate Panel 45 cm: 191.5 x 45 x 2.3 cm
      • MODULA Slate Panel 22.5 cm: 191.5 x 22.5 x 2.3 cm

      Post Dimensions:

      • Aluminum post, 8 x 7 cm section, optional starting/finishing profile
      • Lengths: 2.50 m or 2.80 m
    Specifiche tecniche
    • Rif. Unicocloture-modula-ardoise
    • Famiglia di prodottoConcrete fence
    • Gruppo di famigliaModula
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2025-04-14
    • Numero di versione1
    Relativo a
    • Materiale principaleCalcestruzzo
    Classificazioni
    • Categoria BIMobjectPaesaggio ed esterni - Recinti e staccionate
    • Clasificazione IFCRinghiera