Pubblica i tuoi prodotti
Custom Roof Hanger Support

Custom Roof Hanger Support

4.0 su 5 stelle4.0(7 recensioni)

MIRO custom rooftop pipe supports are a long-lasting, reliable, and adjustable solution to supporting large rooftop piping, such as water lines, ammonia lines, gas lines, and more. They are available in a number of different configurations for each and every rooftop layout. These configurations include clevis hangers, roller chairs, roller hangers, and trapeze hangers. Each can be configured to support multiple pipes, whether they are stacked or side-by-side.

The frame and hangers are constructed using hot-dipped galvanized steel, use a unique MIRO bracket that allows the support to easily be adjusted to accommodate roof slope. The bases are made of UV-stable polycarbonate, and therefore they will not dry out, crack, or crumble like foam, rubber, or polypropylene.

Voce di capitolato
  • The support is a flexible and adjustable custom pipe support with several different configurations to fit your need. All designs allow for expansion and contraction of the pipe, absorbing the movement rather than transferring it to the roof surface, which can potentially cause damage. The standard support uses a clevis hanger, but can be configured with a roller chair or a roller hanger as well. All configurations can easily be adjusted up or down on site. Stainless steel and hot-dipped galvanized bases are available.The frame constructed of strut and MIRO’s patented bases to support single or multiple tiers of duct, pipe, cable trays, and more.

Specifiche tecniche
  • Rif. Unicocustom-hanger-support
  • Famiglia di prodottoPipe Supports
  • Gruppo di famigliaCustom Hanger Supports
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2022-08-08
  • Numero di versione1
Relativo a
  • Materiale principalePolicarbonato
  • Materiale secondarioAcciaio inossidabile
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
Classificazioni
  • Categoria BIMobjectImpianto idraulico - Supporto per tubazioni