Pubblica i tuoi prodotti
Stati Uniti
Italiano
Lingua
Posizione del progetto
Pubblica i tuoi prodotti
Registrazione gratuita
Login
modernform-workplace/products/1b061ac3-f22f-4a2b-8765-248db726f7b2
Home
Categorie
Arredo
Ufficio - Tavoli
Modernform Orbix Double Extension Desk with Flip-up
Disponibile in Stati Uniti
Modernform Workplace โมเดอร์นฟอร์ม
Follow
Modernform Orbix Double Extension Desk with Flip-up
โต๊ะ 2 ด้าน สาหรับต่อเสริม พร้อมกล่องปลั๊กไฟ และฝาเปิด-ปิด
Download
Specifiche tecniche
Specifiche tecniche
Rif. Unico
Modernform_Orbix_Double_Extension_Desk_with_Flipup
Famiglia di prodotto
Desks&Tables
Gruppo di famiglia
Double Desks
Tipo
Oggetto (oggetto singolo)
Data di pubblicazione
2025-06-18
Numero di versione
1
Altezza (mm)
745
Larghezza (mm)
1400
Profondità (mm)
1200
Relativo a
Relativo a
Materiale principale
Metallo
Materiale secondario
Legno
Progettato in
Tailandia
Prodotto in
Tailandia
Classificazioni
Classificazioni
Categoria BIMobject
Arredo - Ufficio - Tavoli
Prodotti simili
Modernform Workplace โมเดอร์นฟอร์ม
Modernform Orbix Meeting Table with Turnbox and Pole Leg
Download
Modernform Workplace โมเดอร์นฟอร์ม
Modernform Orbix Half-round Table Extension for Conference Table
Download
Modernform Workplace โมเดอร์นฟอร์ม
Modernform Orbix Power Platform with 2 Seat Desk (T-shape)
Download
Modernform Workplace โมเดอร์นฟอร์ม
Modernform Orbix Power Platform with Seating Tabletop and Rechargeable Battery
Download
Modernform Workplace โมเดอร์นฟอร์ม
Modernform Orbix Power Platform with Seating Plant Pot and Power Outlet
Download
Modernform Workplace โมเดอร์นฟอร์ม
Modernform Orbix Power Platform with Seating Tabletop Plant Pot and Power Outlet
Download