Pubblica i tuoi prodotti
Stati Uniti
Italiano
Lingua
Posizione del progetto
Pubblica i tuoi prodotti
Registrazione gratuita
Login
modernform-workplace/products/d0564663-6ee8-470d-b30b-50fa82ec994c
Home
Categorie
Arredo
Ufficio - Tavoli
Modernform Orbix Double Extension Desk with Flip-up and Pole Leg
Disponibile in Stati Uniti
Modernform Workplace โมเดอร์นฟอร์ม
Follow
Modernform Orbix Double Extension Desk with Flip-up and Pole Leg
โต๊ะ 2 ด้าน สาหรับต่อเสริม พร้อมกล่องปลั๊กไฟ และฝาเปิด-ปิด
Download
Specifiche tecniche
Specifiche tecniche
Rif. Unico
Modernform_Orbix_Double_Extension_Desk_with_Flipup_and_Pole_Leg
Famiglia di prodotto
Desks&Tables
Gruppo di famiglia
Double Desks
Tipo
Oggetto (oggetto singolo)
Data di pubblicazione
2025-06-18
Numero di versione
1
Altezza (mm)
745
Larghezza (mm)
1400
Profondità (mm)
1400
Relativo a
Relativo a
Materiale principale
Metallo
Materiale secondario
Legno
Progettato in
Tailandia
Prodotto in
Tailandia
Classificazioni
Classificazioni
Categoria BIMobject
Arredo - Ufficio - Tavoli
Prodotti simili
Modernform Workplace โมเดอร์นฟอร์ม
Modernform Orbix Double Desk with Storage
Download
Modernform Workplace โมเดอร์นฟอร์ม
Modernform Orbix L-shape Desk 4 Seat with Flip-up
Download
Modernform Workplace โมเดอร์นฟอร์ม
Modernform Orbix Meeting Table with Turnbox 1600 mm
Download
Modernform Workplace โมเดอร์นฟอร์ม
Modernform Orbix Straight Desk 2 Seat with Flip-up
Download
Modernform Workplace โมเดอร์นฟอร์ม
Modernform Orbix Power Platform Whiteboard
Download
Modernform Workplace โมเดอร์นฟอร์ม
Modernform Orbix Power Platform with Seating Tabletop and Rechargeable Battery
Download