Pubblica i tuoi prodotti
Stati Uniti
Italiano
Lingua
Posizione del progetto
Pubblica i tuoi prodotti
Registrazione gratuita
Login
modernform-workplace/products/0761e8d2-cc36-4bd7-9917-2fae49475778
Home
Categorie
Arredo
Ufficio - Tavoli
Modernform Orbix Power Platform with Seating Plant Pot and Power Outlet
Disponibile in Stati Uniti
Modernform Workplace โมเดอร์นฟอร์ม
Follow
Modernform Orbix Power Platform with Seating Plant Pot and Power Outlet
ชุดให้พลังงานไฟฟ้า พร้อมที่นั่งและกระถางต้นไม้ปลอมสร้างบรรยากาศ
Download
Specifiche tecniche
Specifiche tecniche
Rif. Unico
Modernform_Orbix_Power_Platform_with_Seating_Plant_Pot_and_Power_Outlet
Famiglia di prodotto
Desks&Tables
Gruppo di famiglia
Single Desk
Tipo
Oggetto (oggetto singolo)
Data di pubblicazione
2025-06-24
Numero di versione
1
Altezza (mm)
1100
Larghezza (mm)
1630
Profondità (mm)
450
Relativo a
Relativo a
Materiale principale
Metallo
Materiale secondario
Legno
Progettato in
Tailandia
Prodotto in
Tailandia
Classificazioni
Classificazioni
Categoria BIMobject
Arredo - Ufficio - Tavoli
Prodotti simili
Modernform Workplace โมเดอร์นฟอร์ม
Modernform Orbix L-shape Desk 4 Seat with Flip-up
Download
Modernform Workplace โมเดอร์นฟอร์ม
Modernform Orbix Double Desk with Storage
Download
Modernform Workplace โมเดอร์นฟอร์ม
Modernform Orbix Power Platform with Dual Panel (Felt or Fabric) and Power Outlet
Download
Modernform Workplace โมเดอร์นฟอร์ม
Modernform Orbix Power Platform with 2 Seat Desk (T-shape)
Download
Modernform Workplace โมเดอร์นฟอร์ม
Modernform Orbix Power Platform with Seating Tabletop and Rechargeable Battery
Download
Modernform Workplace โมเดอร์นฟอร์ม
Modernform Orbix Power Platform with Seating Tabletop Plant Pot and Power Outlet
Download