Pubblica i tuoi prodotti
Hose Reel 893 Stainless
Nederman

Hose Reel 893 Stainless

Medium-sized open reel in stainless steel which is ideal in environments with high humidity, where hygiene is of the utmost importance and there is a risk of chemical attack. Thanks to the open design, the reel is very easy to service, maintain and keep clean. Can be installed on wall or on the ceiling.

  • All components in stainless steel and chemical-proof composite.
  • Outlet position can be adjusted for optimum pull-out and pull-in angle.
  • Adjustable outlet minimizes friction
  • Available with low pressure water food grade hose as well as high pressure water hose
Voce di capitolato
  • CertificationsCE
    Connection hose length (m)1
    ColourStainless
    Corrosion resistanceStainless steel
    Electric/Spring drivenSpring
Specifiche tecniche
  • Rif. Unicohose-reel-893-stainless
  • Famiglia di prodottoHose Reels and Cable Reels
  • Gruppo di famigliaHose reels
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2024-03-22
  • Numero di versione1
Relativo a
  • Progettato inSvezia
  • Prodotto inSvezia
Classificazioni
  • Categoria BIMobjectImpianto idraulico - Impianto idraulico - Altro

Disponibilità Regionale

Europa Asia Africa Oceania