NewTechWood - Bird House Feeder NewTechWood - Bird House Feeder NewTechWood - Bird House Feeder NewTechWood - Bird House Feeder NewTechWood - Bird House Feeder NewTechWood - Bird House Feeder
Vedi immagini precedenti
Vedi immagini successive

NewTechWood - Bird House Feeder

Composite Bird Feeders

You have a number of great options when it comes to your exterior landscape, and having the right combination of features can really showcase your style and create a distinctive look around your home. One feature that many people like to have, especially those with children, is a bird feeder.

The problem that many people have is that most bird house feeders do not seem to last very long. They are easily susceptible to weather conditions and can rot and fade due to rain, sun, moisture and other weather conditions. During the winter you need to either take them in and find space for them in your home or let them suffer the inevitable damaging effects of prolonged exposure to cold weather.

NewTechWood has the solution. We make composite bird feeders and related products with similar materials to our capped composite wood decking with UltraShield. This means you get a bird feeder that looks like it is made of natural wood but is extremely resistant to the elements that normally mean a quick end to standard wood bird feeders.

Our composite bird feeders will not rot or decay due to moisture or insect infestation, will not fade and resist scratching and cracking. They require little to no maintenance. Just put bird food inside, and you and your children can sit back and enjoy the local winged wildlife as they flit around your yard.

Voce di capitolato
  • Composite Birdhouse Feeder – The traditional bird house-style feeder with door and window allow your avian friends can enjoy a little privacy while they dine.

    Size:

    13 x 7 x 6 in (323 x 177 x 150 mm)

    Weight: 

    7 lb

Specifiche tecniche
  • Rif. Uniconewtechwood-Bird-House-Feeder
  • Famiglia di prodottoUltraShield® Naturale™
  • Gruppo di famigliaGarden Products
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2021-10-21
  • Numero di versione1
  • Altezza (pollici)7
  • Larghezza (pollici)13
  • Profondità (pollici)6
Relativo a
  • Peso Netto (Libbre)7
Classificazioni
  • Categoria BIMobjectPaesaggio ed esterni - Paesaggio - Altro

Disponibilità Regionale

Europa Asia Oceania Africa Sud America Nord America
Albania
Turkmenistan
Samoa Americane
Algeria
Uruguay
Anguilla
Monaco
Uzbekistan
Australia
Namibia
Argentina
Antigua e Barbuda
Montenegro
Vietnam
Isole Cook
Niger
Bolivia
Aruba
Paesi Bassi
Tailandia
Stati Federati di Micronesia
Nigeria
Brasile
Barbados
Norvegia
Tagikistan
Figi
Congo
Cile
Belize
Polonia
Sri Lanka
Polinesia Francese
Riunione
Colombia
Bermuda
Portogallo
Bangladesh
Guam
Ruanda
Ecuador
Isole Vergini britanniche
Romania
Bhutan
Kiribati
Sant'Elena
Isole Falkland (Malvine)
Canada
Russia
Territori Britannici dell'Oceano Indiano
Isole Marshall
São Tomé e Príncipe
Guiana Francese
Isole BES
San Marino
Brunei
Nauru
Senegal
Guyana
Isole Cayman
Serbia
Cambogia
Nuova Caledonia
Seychelles
Paraguay
Saint Martin
Slovacchia
Cina
Nuova Zelanda
Sierra Leone
Perù
Stati Uniti
Slovenia
Isola di Natale
Niue
Somalia
Suriname
Isole Vergini Americane
Spagna
Isole Cocos (Keeling)
Isola Norfolk
Sudafrica
Venezuela
Costa Rica
Svalbard e Jan Mayen
Georgia
Isole Marianne Settentrionali
Sudan del Sud
Cuba
Svezia
Hong Kong
Palau
Sudan
Curaçao
Svizzera
India
Papua Nuova Guinea
Swaziland
Dominica
Ucraina
Indonesia
Isole Pitcairn
Tanzania
Repubblica Dominicana
Regno Unito
Giappone
Samoa
Gambia
El Salvador
Città del Vaticano
Kazakistan
Isole Salomone
Togo
Groenlandia
Isole Åland
Kirghizistan
Timor Est
Tunisia
Grenada
Moldavia
Laos
Tokelau
Uganda
Guadalupa
Malta
Macau
Tonga
Sahara Occidentale
Guatemala
Lussemburgo
Malesia
Tuvalu
Zambia
Haiti
Andorra
Maldive
Isole Minori Esterne degli Stati Uniti
Zimbabwe
Honduras
Austria
Mongolia
Wallis e Futuna
Mozambico
Giamaica
Bielorussia
Myanmar (Burma)
Vanuatu
Marocco
Martinica
Belgio
Nepal
Mayotte
Montserrat
Bosnia ed Erzegovina
Corea del Nord
Mauritius
Nicaragua
Bulgaria
Pakistan
Angola
Panamá
Croazia
Filippine
Benin
Porto Rico
Cipro
Singapore
Botswana
Saint Kitts e Nevis
Repubblica Ceca
Corea del Sud
Burkina Faso
Santa Lucia
Danimarca
Taiwan
Burundi
Saint-Pierre e Miquelon
Estonia
Azerbaijan
Camerun
Saint Vincent e Grenadine
Isole Faroe
Armenia
Capo Verde
Saint-Barthélemy
Finlandia
Iran
Repubblica Centrafricana
Sint Maarten
Francia
Iraq
Ciad
Bahamas
Germania
Israele
Comore
Trinidad e Tobago
Gibilterra
Giordania
Costa d'Avorio
Isole Turks e Caicos
Grecia
Kuwait
Repubblica Democratica del Congo
Messico
Guernsey
Libano
Gibuti
Ungheria
Oman
Guinea Equatoriale
Islanda
Palestina
Etiopia
Irlanda
Qatar
Gabon
Isola di Man
Arabia Saudita
Ghana
Italia
Siria
Guinea
Jersey
Turchia
Guinea-Bissau
Lettonia
Emirati Arabi Uniti
Kenya
Liechtenstein
Yemen
Lesotho
Lituania
Bahrein
Liberia
Macedonia (FYROM)
Afghanistan
Libia
Madagascar
Malawi
Mali
Mauritania
Eritrea
Egitto