Pubblica i tuoi prodotti
TYPE3030-SP003 (cladding/wall/facade)
TYPE3030-SP003 (cladding/wall/facade)
TYPE3030-SP003 (cladding/wall/facade)
TYPE3030-SP003 (cladding/wall/facade)
TYPE3030-SP003 (cladding/wall/facade)
TYPE3030-SP003 (cladding/wall/facade)
TYPE3030-SP003 (cladding/wall/facade)
    NICHIHA

    TYPE3030-SP003 (cladding/wall/facade)

    Nichiha EX Series panels are cement bonded fibrous wood particle products that are pressed with a surface texture. They are cut to a standard length of 3030mm or 1820mm with an effective cover width of 455mm and 16/18/21mm nominal thickness. The horizontal edges of the panel are machined with a complementary tongue and groove profile. For the 1820mm panels, the vertical edges have a tongue and groove profile as well. A compressible sealing strip is bonded onto the tongue which enables the panels to fit neatly together to form a weather resistant joint.

    The panels have been pre-finished using a durable multi-layered paint process to simulate a range of textured finishes.

    There is a range of color matched accessories including pre-formed external corners, joint sealants, various metal accessories such as trims and touch-up paint kits to speed installation and enhance the project finish and appearance.

    Specifiche tecniche
    • Rif. Unicotype3030-sp003
    • Famiglia di prodottoEX Series 3030
    • Gruppo di famigliaSIMPLE
    • TipoMateriale di costruzione
    • Data di pubblicazione2021-11-02
    • Numero di versione1
    • Altezza (mm)455
    • Larghezza (mm)3030
    • Profondità (mm)16
    Relativo a
    • Materiale principaleFibrocemento
    • Progettato inGiappone
    • Prodotto inGiappone
    Classificazioni
    • Categoria BIMobjectPareti - Rivestimenti e facciate continue

    Disponibilità Regionale

    Europa Asia Africa Sud America Oceania