Pubblica i tuoi prodotti
Bloc porte battant 2 vantaux F-Max
Bloc porte battant 2 vantaux F-Max
Bloc porte battant 2 vantaux F-Max
    Novoferm

    Bloc porte battant 2 vantaux F-Max

    Two swing panels fire door with 30 minutes, 1 or 2 hours fire protection. The fire resistance is guaranteed by an internal insulation. Door made with rust resistant steel rigidity internal frame, 2 rust resistant steel facings and many additionnal accessories. The door is tested et certificated in a laboratory wich writes the officially record. 3 types of door frames are availables to be installed on concrete wall or lightweight wall (paster partition). Many paint colors are availables to satisfy all styles of buildings or styles and bring an additionnal rust protection.
    Specifiche tecniche
    • Rif. UnicoNOV030002
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2020-01-14
    • Numero di versione1
    Relativo a
    • Materiale principaleAcciaio
    • Materiale secondarioIntonaco
    • Progettato inFrancia
    • Prodotto inFrancia
    Classificazioni
    • Categoria BIMobjectPorte - Porte industriali
    • Clasificazione IFCPorta
    • Nome UNSPSCDoors
    • Codice UNSPSC301715
    • Codice Uniclass 2015Ac_15_50_25
    • Descrizione Uniclass 2015Doors, windows and glazing surveying
    • Codice CSI MasterFormat 201408 10 00
    • Titolo CSI MasterFormat 2014Doors and Frames
    • Codice CSI UniFormat IIC1020
    • Titolo CSI UniFormat IIInterior Doors