Pubblica i tuoi prodotti
Energy Recovery Ventilator ODD_ERV Series

Energy Recovery Ventilator ODD_ERV Series

Energy Recovery Ventilator with efficient cross-flow core

HIGHLIGHTS

Energy Recovery Ventilator with efficient cross-flow core

  • Brings a continuous supply of fresh air into the home while exhausting contaminated air
  • Equipped with automatic defrost mechanisms so you can use your ERV all year long
  • Super Compact Size: 22 3/4*21 31/32*857/64 inches (ODD-ERV-80)
  • Super Compact Size: 24 11/64*26 13/16*911/64 inches (ODD-ERV-150 and 120)
  • Includes Easy-Mount Bracket
  • Washable Graphene Modified Polymer Membrance Energy Recovery Core
  • Easy Access Service Door
  • Configurable motors for balancing I Push button timer switch
  • Case: Galvanized steel/Pre-paint steel
  • Insulation: Cabinet is fully insulated with high density expanded polystyrene
  • Filter: Two (2) washable primary air filters
  • CSA standard C439-18 compliant

DEFROST

The freeze protection function prevents freezing of the energy recovery core in the cold season. This function is activated automatically and cannot be turned on or off. The ventilation unit periodically switches from rated operation mode to the special defrost mode (the extract fan runs in high speed the supply fan is off) and vice versa according to the signaling from the outdoor temperature sensor the temperature conditions for this mode are described in the table below

ENERGY RECOVERY CORE

Graphene Modified Polymer Membrance Energy Recovery Core covered by a limited lifetime warranty. Core dimensions are 11 13/16 x 11/16 inches with a 7/4 inches depth

Voce di capitolato
    • Brings a continuous supply of fresh air into the home while exhausting contaminated air
    • Equipped with automatic defrost mechanisms so you can use your ERV all year long
    • Includes Easy-Mount Bracket
    • Washable Graphene Modified Polymer Membrance Energy Recovery Core
    • Easy Access Service Door
    • Configurable motors for balancing
    • Case: Galvanized steel/Pre-paint steel
    • Insulation: Cabinet is fully insulated with high density expanded polystyrene
    • Filter: Two (2) washable primary air filters
    • Push button timer switch

    ODD-ERV-80

    ODD-ERV-120

    ODD-ERV-150

Specifiche tecniche
  • Rif. Unicoenergy-recovery-ventilator-odd-erv-series
  • Famiglia di prodottoHVAC
  • Gruppo di famigliaEnergy Recovery Ventilators
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2024-01-03
  • Numero di versione1
Classificazioni
  • Categoria BIMobjectRiscaldamento, ventilazione e condizionamento - Ventilazione meccanica