Pubblica i tuoi prodotti
Allura® Shutter Door​​ - 653

Allura® Shutter Door​​ - 653

Allura® 653

The ​Allura® Rolling Shutters are a next generation light-duty door solution that is versatile enough for specialty uses and has a space-saving design, making it perfect for installations with limited side room and headroom. Multiple perforation and fenestration options allow for many configurations with the right amount of light and air passage. Versatile and attractive, the Allura® shutter is perfect for security in high pedestrian traffic areas. Heavily visited areas such as retail stores, pharmacies and hospitals often need the security that a security shutter door offers as well as the flexibility in the aesthetic options to match the surrounding environment.

BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

Voce di capitolato
  • Door Options

    • Step angle bottom bar attachment
    • Electric tube motor or crank operation
    • Slide bolts (exterior; non-coil side) suitable for use with padlocks; left and right slides (requires interlock with tube motor operation)
    • Cylinder lock (requires interlock with tube motor operation)
    • Interlock micro switch
    • PowderGuard® Premium powder coat finish options are available in approximately 200 colors as well as custom matching to specification.
    • Open fenestration 1" x 1" uniformly spaced openings, full curtain, 24% open area.
    • Open perforation full curtain, 22% open area.
    • Partial fenestration 1" x 1" uniformly spaced openings (Indicate height of curtain segment to be fenestrated).
    • Partial perforation (Indicate height of curtain segment to be perforated). ​
Specifiche tecniche
  • Rif. Unicoallura-shutter-door-653
  • Famiglia di prodottoCommercial Doors
  • Gruppo di famigliaRolling Doors
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2022-12-13
  • Numero di versione1
Relativo a
  • Materiale principaleAlluminio
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
Classificazioni
  • Categoria BIMobjectPorte - Shutters
  • Clasificazione IFCPorta
  • Codice CSI MasterFormat 201408 33 23
  • Titolo CSI MasterFormat 2014Overhead Coiling Doors
  • Numero OmniClass23-17 11 13 25 11
  • Titolo OmniClassRoller Shutter Overhead Metal Doors