Pubblica i tuoi prodotti
Sectional Steel Doors - 432
Sectional Steel Doors - 432

    Sectional Steel Doors - 432

    Sectional steel door model 432​ offer a 2" (51 mm) panel thickness, a nominal 24-gauge ribbed galvanized steel exterior, and a poly-bonded back cover. Polystyrene insulation provides an R-value of 7.35. A variety of options makes this door an economical solution for applications requiring a medium-duty insulated steel door.

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    Voce di capitolato
    • Standard Features

      Standard max width: 20'2" (6147 mm)

      Standard max height: 16'1" (4902 mm)

      Warranty: 1 year limited

      Nominal thickness: 2" (51 mm)

      Exterior steel: 26-gauge galvanized steel

      Back cover: Poly-bonded laminate

      Insulation: expanded polystyrene

      R-value: 7.35 (1.29 W/Msq)

      Exterior surface: ribbed

      Finish: White or Industrial Brown baked-on polyester

      End stiles: 16-gauge steel

      Center stiles: 16-gauge steel

      Standard mounting: angle mount

      Standard track: 2" (51 mm)

      Standard springs: 10,000 cycle

      Weather Stripping: standard on bottom

      Operation: manual pull rope

      Lock: interior mounted slide lock ​​​​​​

      Door Options

      • Chain Hoist or Electric Operator is recommended for doors above 10’ tall or more than 400 pounds
      • 26-gauge galvanized steel back cover
      • High impact polystyrene (HIPS) back cover
      • Bottom sensing edge ​
      • Full sash section with 1/8" (3 mm) DSB, insulated; 1/8" (3 mm) and 1/4" (6 mm) acrylic ​
      • Individual lites with 1/2" (13 mm) DSB ​
      • 3" (76 mm) track ​
      • Higher-cycle springs in 25k, 50k, 75k, 100k cycles ​​
      • Exhaust ports ​
      • Jamb weather seals ​
      • Bottom strips; including: looped PVC weatherstrips, flexible PVC astragal weatherstrips, and double-contact weatherstrips ​
      • Reinforcing struts of roll-formed, galvanized steel ​
      • Movable center posts for 2" (51 mm) or 3" (76 mm) tracks that roll away, with automatic safety catches that prevent door closure when posts are removed ​
      • Tumbler keyed lock
      • Window Glazing Options​ ​
      • Warehouse Package – Quick install system available​
      • Impact Section Available
    Specifiche tecniche
    • Rif. Unicosectional-steel-doors-432
    • Famiglia di prodottoCommercial Doors
    • Gruppo di famigliaSectional Doors
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2022-12-15
    • Numero di versione1
    Relativo a
    • Materiale principaleAcciaio
    • Progettato inStati Uniti
    • Prodotto inStati Uniti
    Classificazioni
    • Categoria BIMobjectPorte - Porte industriali
    • Clasificazione IFCPorta
    • Codice CSI MasterFormat 201408 36 13
    • Titolo CSI MasterFormat 2014Sectional Doors
    • Numero OmniClass23-17 11 13 25 13
    • Titolo OmniClassSectional Overhead Metal Doors