Pubblica i tuoi prodotti
Pabco Flex Gypsum Wall Board

Pabco Flex Gypsum Wall Board

FLEXIBLE DRYWALL FOR CURVED WALLS AND CEILINGS

PABCO FLEX is a regular interior gypsum panel with a unique 3/8” thickness making it ideal for application on curved walls or ceilings. The panels may be formed into a curve with a short radius with easy feathering into adjoining walls and ceilings. The wallboard is comprised of a dimensionally stable naturally fire-resistant gypsum core encased in 100% recycled paper on the face and back sides that will accept most decorative finishes.

Voce di capitolato
  • Composition

    Core: Naturally occurring gypsum and proprietary additives


    Paper: 100% recycled paper on front, back and long edges

    Manufactured

    ASTM C1396

    Installation

    GA-216 Application and Finishing of Panel Products


    GA-214 Recommended Levels of Board Finish


    GA-226 Application of Gypsum Board to Form Curved Surfaces


    ASTM C840 Standard Specification for Application and Finishing of Gypsum Board

    Surface Burn

    ASTM E84
    Flame Spread 15
    Smoke Developed 0

    Combustibility

    ASTM E136
    Non-Combustible Gypsum Core

Specifiche tecniche
  • Rif. UnicoPabco_Flex_Gypsum_Wall_Board
  • Famiglia di prodottoGypsum Wall Board
  • Gruppo di famigliaFlex Gypsum Wall Board
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2024-08-11
  • Numero di versione1
Relativo a
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
Classificazioni
  • Categoria BIMobjectMateriali da costruzione - Gesso / Fibre / Cartongesso
  • Numero OmniClass23-13 13 11 19
  • Titolo OmniClassGypsum