Pubblica i tuoi prodotti
Megaband® 120. Ladder Trays
Megaband® 120. Ladder Trays
Megaband® 120. Ladder Trays
    Pemsa

    Megaband® 120. Ladder Trays

    Ladder designed for industrial environments with high loads. The Megaband® ladder consists of welded and alternating rungs, 120 mm high and safety edge to protect and strengthen the ladder. Assembly using the Click system for quick connection between sections and accessories. Made of steel with Pre-galvanised or Hot- Dip Galvanised finishes and Stainless Steel 304 and 316L, in various sizes. It is supplied in 3 metre sections.

    Voce di capitolato
    • Excellent robotic welding of rungs to the siderails. Maximum load capacity guaranteed.

      The rungs are mounted alternately up and down to allow the fixing of the cables.

      Joining of ladder using the Click connector system.

      In accordance with IEC 61537 standard. Conforms to NEMA VE-1 standards. CE conformance with directive 2014/35 / EU.

      Wide variety of sizes, finishes and accessories to adapt to the requirements of each electrical installation.

      Application for channeling, protection and distribution of cables in Electrical installations in Industrial applications: Power Plants, Petrochemical, Chemical, Oil & Gas. Exterior applications with humid environments.

    Specifiche tecniche
    • Rif. UnicoMegaband-120
    • Famiglia di prodottoMegaband, Cable Ladder System
    • Gruppo di famigliaCable tray
    • TipoMontaggio (oggetti multipli)
    • Data di pubblicazione2020-08-25
    • Numero di versione1
    • Altezza (mm)120
    • Profondità (mm)3000
    Relativo a
    • Materiale principaleAcciaio zincato
    • Materiale secondarioAcciaio inossidabile
    • Progettato inSpagna
    • Prodotto inSpagna
    Classificazioni
    • Categoria BIMobjectImpianti elettrici - Distribuzione
    • Clasificazione IFCDistribuzione elettrica
    • Codice ETIMEC000854
    • Nome ETIMCable ladder/wide span cable ladder
    • Nome UNSPSCCable accessories
    • Codice UNSPSC26121630
    • Codice Uniclass 2015Pr_65_70_11_14
    • Descrizione Uniclass 2015Cable ladders
    • Codice CSI MasterFormat 201426 05 36
    • Titolo CSI MasterFormat 2014Cable Trays for Electrical Systems
    • Numero OmniClass23-35 33 19
    • Titolo OmniClassElectrical Cable Trays
    • Codice CSI UniFormat IID5010
    • Titolo CSI UniFormat IIElectrical Service and Distribution