Pubblica i tuoi prodotti
8.1.2 FAÇADE - Twin frame
8.1.2 FAÇADE - Twin frame
8.1.2 FAÇADE - Twin frame
8.1.2 FAÇADE - Twin frame
8.1.2 FAÇADE - Twin frame
    Pladur

    8.1.2 FAÇADE - Twin frame

    Pladur® EXO façade consisting of a double independent galvanized steel frame. The exterior frame is composed by Pladur® EXO M studs (vertical elements) and Pladur® EXO C tracks (horizontal elements). The interior frame is composed by Pladur® studs and Pladur® tracks. Both frames are installed with a minimum separation of 10 mm between them. A 12.5 mm Pladur® Weather Defence plasterboard is screwed on the exterior frame. Two Pladur® boards are screwed on the interior frame. Includes proportional Pladur® materials: screws, joint compounds, joint tapes, perimeter sealing joints, etc., as well as anchors for tracks on floor and ceiling. The interior lining is fully finished to Level of Finish 1 (Q1) for tile cladding, laminates, battens, etc., and also to Level 2 (Q2), Level 3 (Q3), Level 4 (Q4) for higher decorative finishes. The cavity of both frames is filled with mineral wool insulation. Installation must follow Pladur® technical recommendations, Technical Conformity TC-116647, and CTE requirements, according to the intended system use.

    Voce di capitolato
    • Interior façade layer installed in combination with an external ventilated or non-ventilated façade system.

    Specifiche tecniche
    • Rif. Unicopladur_8_fch_1_2
    • Famiglia di prodotto8. Pladur® EXO Façade
    • Gruppo di famiglia8.1.2. Façade - Twin frame
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2025-12-10
    • Numero di versione1
    Relativo a
    • Materiale principaleGesso
    • Materiale secondarioIntonaco
    • Progettato inSpagna
    Classificazioni
    • Categoria BIMobjectPareti - Muri esterni
    • Clasificazione IFCMuro
    • Codice Uniclass 2015Ss_25_25_45_33
    • Descrizione Uniclass 2015Gypsum board casing systems
    • Codice CSI MasterFormat 201409 29 00
    • Titolo CSI MasterFormat 2014Gypsum Board
    • Numero OmniClass23-13 13 11 19
    • Titolo OmniClassGypsum