Pubblica i tuoi prodotti
Henkel Polybit Rooftite C10
Polybit

Henkel Polybit Rooftite C10

Rooftite C10 is a liquid applied waterproofing and protective coating with specially selected polymers to form a tough, flexible and durable coating for concrete roofs with excellent UV resistance & weatherability. The white color of the coating offers a good performance on solar reflectance, as such being compliant with green building standards and regulations.

Fields of application:

– buildings and Villas

– RCC/ Inverted Roofs

– metal roofs

– accessible roofs

Voce di capitolato
  • Characteristics:

    - Forms a highly elastomeric, tough and resilient membrane

    - Environmentally friendly

    - Low VOC

    - Pitch free

    - Single component

    - Easy to apply

    - High tensile strength & elongation

    - Excellent crack bridging properties

    - Excellent UV resistance & weatherability

    - Excellent resistance to water and vapour

    Components:

    1. Polythane P: Hybrid Polyurethane modified with specially selected polymers to form a tough, flexible and durable coating for concrete structures.

    System specification:

    - Density, [g/cc]: 1.25±0.05 (ASTM D 1475)

    - Solid content, [%]: 63±3 (ASTM D 1644)

    - VOC, [g/L]: <20 (ASTM D 3960)

    - Tensile strength, [N/mm2]: >2 (ASTM D 412)

    - Elongation, [%]: >500 (ASTM D 412)

    - Crack bridging ability, [mm]: 1.5 (ASTM C 836)

    - Low temperature flexibility, [°C]: -15 (ASTM D 5147)

    - Hydrostatic pressure @ 5 bar: No leakage (BS EN 12390)

Specifiche tecniche
  • Rif. Unicorooftite-c-10
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2023-12-18
  • Numero di versione1
Relativo a
  • Materiale principale1C Polyurethane
  • Progettato inEmirati Arabi Uniti
  • Prodotto inEmirati Arabi Uniti
Classificazioni
  • Categoria BIMobjectMateriali da costruzione - Impermeabilizzante
  • Clasificazione IFCTetto
  • Codice Uniclass 2015Ss_30_40
  • Descrizione Uniclass 2015Roof and balcony covering and finish systems
  • Codice CSI MasterFormat 201407 14 00
  • Titolo CSI MasterFormat 2014Fluid-Applied Waterproofing
  • Numero OmniClass23-13 25 17 15
  • Titolo OmniClassFluid Applied Waterproofing

Disponibilità Regionale

Asia