Pubblica i tuoi prodotti
FEMA Grille - 8" Deep - Inverted-V Blade - Steel - XSV-845
Pottorff

FEMA Grille - 8" Deep - Inverted-V Blade - Steel - XSV-845

Steel Grille
8" Deep - Inverted V-Blade

The XSV-845 is a steel grille designed to FEMA 320 or FEMA 361 guidelines for shelters or safe rooms. It has been designed to withstand design loads from 260 PSF to 300 PSF produced by extreme wind phenomena such as tornadoes and hurricanes. The XSV-845 has been tested with impacts of 15lb 2" x 4"s traveling at 100 MPH per ICC 500. This makes the XSV-845 compliant for wind borne debris in all tornado or hurricane regions in the United States.

Voce di capitolato
  • Standard Construction

    Material: Hot rolled A36 steel.

    Frames: 8" deep x 0.25" thick (203 x 6) channel.

    Blades: Inverted V, 3/16" (5).

    Screen: 1/2" x 0.063" (12.7 x 1.6) expanded and flattened stainless steel.

    Mullion: Visible.

    Flange:
    Single section: 4-3/8" (111) on top and bottom.
    Multiple section:
    Single section high 4-3/8" (111) on top and bottom.
    Single section wide: 4-3/8" (111) on jambs.

    Minimum Size: 6" x 6" (152 x 152)

    Maximum Size:
    Single Section:
    60" x 96" (1524 x 2436) 0r 120" x 60" (3048 x 1524)
    Multiple Section:
    Unlimited width x single section high
    Single section wide x unlimited height


    Ratings

    Free Area: 9.4 ft2 (0.88 m2)

    Performance @ Beginning Point of Water Penetration

    Free Area Velocity: 755 fpm (3.84 m/s)

    Std. Design Load:
    290 psf for 60" x 90" (1524 x 2286) and 54" x 96" (1372 x 2438) top and bottom mounted units.
    260 psf for 60" x 96" (1524 x 2438) top and bottom mounted units.
    Up to 300 psf for all jamb mounted units.

Specifiche tecniche
  • Rif. UnicoFEMA-Grille-8-Deep-Inverted-V-Blade-Steel-XSV-845
  • Famiglia di prodottoHVAC
  • Gruppo di famigliaLouvers and Penthouses
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2024-07-16
  • Numero di versione1
Classificazioni
  • Categoria BIMobjectRiscaldamento, ventilazione e condizionamento - Ventilazione meccanica
  • Codice Uniclass 2015Pr_30_59_94
  • Descrizione Uniclass 2015Ventilation grilles
  • Codice CSI MasterFormat 201410 82 00
  • Titolo CSI MasterFormat 2014Grilles and Screens
  • Numero OmniClass23-33 49 23
  • Titolo OmniClassGrilles

Disponibilità Regionale

Nord America
Anguilla
Antigua e Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Canada
Costa Rica
Cuba
Curaçao
Dominica
El Salvador
Giamaica
Grenada
Groenlandia
Guadalupa
Guatemala
Haiti
Honduras
Isole BES
Isole Cayman
Isole Turks e Caicos
Isole Vergini Americane
Isole Vergini britanniche
Martinica
Messico
Montserrat
Nicaragua
Panamá
Porto Rico
Repubblica Dominicana
Saint Kitts e Nevis
Saint Martin
Saint Vincent e Grenadine
Saint-Barthélemy
Saint-Pierre e Miquelon
Santa Lucia
Sint Maarten
Stati Uniti
Trinidad e Tobago