Pubblica i tuoi prodotti
Radson Hygienic HP
Radson

Radson Hygienic HP

Hygienic HP steel panel radiators are manufactured from cold rolled high quality steel according to EN10130. Classical model with 4 side connectors with a profiled front plate without convection fins and without compact parts.
This model is very suitable for use in buidings with higher hygienic requirements, such as at hospitals or residential care centers.
Hygienic HP can be used with a working pressure of 10 bar, allowing you to plan and install this radiator anywhere where higher system pressure is required. For example, in larger systems, taller buildings or in buildings that are
connected to district heating via heat exchangers. The new MCW 7 brackets with modified anti-lift feature ensure more stable mounting and positioning of the radiator to the walls and protect against lateral sliding.
Hygienic HP is available in the standard color RAL 9016 (white). 70 other colors are available upon request.
For radiators in special colors, the accessories such as air vent and plug are available in silver RAL 9006 for a modern and better aesthetic appearance.
Voce di capitolato
  • Material: high quality, cold rolled steel sheet in accordance with EN 10130.

    Spacing of vertical water channels: 33,3 mm

    Heights: 300, 400, 500, 600, 750, 900 mm

    Lengths: 400, 500, 600, 700, 800, 900, 1000, 1100, 1200, 1300, 1400, 1500, 1600, 1800, 2000, 2200, 2400, 2600, 2800, 3000 mm

    Painting: cataphoretic priming, final painting with electrostatic powder coating

    Connections: 4 x G ½" side connectors

    Working pressure: 10 bar

    Maximal temperature: 110°C

    Test pressure: 13 bar

    Colour: RAL 9016 white, other colours from the RAL colour chart are available on request.

    Accessories bundled with the radiator: brackets, plug, air vent
Specifiche tecniche
  • Rif. Unicoradson-hygienic-hp
  • Famiglia di prodottoRadson
  • Gruppo di famigliaPanel radiators
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2024-04-18
  • Numero di versione1
Relativo a
  • Materiale principaleAcciaio
  • Materiale secondarioAcciaio
  • Progettato inPolonia
  • Prodotto inPolonia
Classificazioni
  • Categoria BIMobjectRiscaldamento, ventilazione e condizionamento - Riscaldatori e radiatori
  • Clasificazione IFCStufa
  • Codice Uniclass 2015Pr_70_60_36_73
  • Descrizione Uniclass 2015Radiators
  • Codice CSI MasterFormat 201423 82 29
  • Titolo CSI MasterFormat 2014Radiators
  • Numero OmniClass23-33 15 21 15
  • Titolo OmniClassPlate Radiators