Pubblica i tuoi prodotti
Rieder | concrete skin | terrazzo black
Rieder | concrete skin | terrazzo black
Rieder | concrete skin | terrazzo black
Rieder | concrete skin | terrazzo black
Rieder | concrete skin | terrazzo black
Rieder | concrete skin | terrazzo black
Rieder | concrete skin | terrazzo black
    Rieder

    Rieder | concrete skin | terrazzo black

    The large-format panels made of glassfibre reinforced concrete, open up a lot of scope for the design of individual facades. concrete skin can withstand the highest loads with enormous slab sizes. Due to their robust properties, the panels are weatherproof and have a long service life. Concrete skin stretches smoothly over buildings and, when combined with formparts, over corners and edges. This creates a unique flow of material. Glassfibre reinforced concrete is non-combustible and consists of mineral resources. Its authentic appearance creates a natural vibrancy on the facade.

    The texture terrazzo black is characterised by a coarse, dark grain that gives the large-format panels panel an individual look. A special surface treatment lends the texture a unique speckled appearance, which forms an exciting contrast especially with light colours. terrazzo black gives the facade a discreet two-tone effect.

    Voce di capitolato
    • The texture terrazzo black is characterised by a coarse, dark grain that gives the large-format panels panel an individual look. A special surface treatment lends the texture a unique speckled appearance, which forms an exciting contrast especially with light colours. terrazzo black gives the facade a discreet two-tone effect.

    Specifiche tecniche
    • Rif. Unicorieder_cs_terrazzo_black
    • Famiglia di prodottoconcrete skin
    • Gruppo di famigliaterrazzo black
    • TipoMateriale di costruzione
    • Data di pubblicazione2021-05-11
    • Numero di versione1
    • Profondità (mm)13
    Relativo a
    • Materiale principaleCalcestruzzo
    • Progettato inAustria
    • Prodotto inGermania
    • Peso Netto (Kg)32
    Classificazioni
    • Categoria BIMobjectPareti - Rivestimenti e facciate continue