Pubblica i tuoi prodotti
Comfortbatt®
Comfortbatt®
Comfortbatt®
Comfortbatt®
Comfortbatt®
Comfortbatt®
    ROCKWOOL

    Comfortbatt®

    Comfortbatt Thermal Batt Insulation

    ROCKWOOL Comfortbatt® is a semi-rigid stone wool thermal batt insulation for exterior wood and steel stud applications.

    It features a unique flexible edge that allows for easy installation and helps prevent over compression to maintain its R-value.

    Non-combustible and fire resistant, Comfortbatt will not develop toxic smoke or promote flame spread, even when exposed directly to a fire. It also offers water and moisture resistance and excellent sound absorbency.

    Comfortbatt is an effective way to improve a home’s energy efficiency. It is GREENGUARD Gold Certified and contributes to a healthier indoor environment.

    Voce di capitolato
    • Applications

      • Exterior Wood and Steel Framed Wall
      • Exposed Floors and Crawlspace
      • Attic and Cathedral Ceiling


      Benefits

      • Stone wool provides excellent noise reduction and sound absorption to help you create quieter, more productive environments.
      • Water resistant, stone wool does not rot or promote the growth of mildew, fungi or mold.
      • Non-combustible and fire resistant, stone wool works to contain a fire and prevent its spread. 
      • Lightweight and easy to install.
    Specifiche tecniche
    • Rif. Unicocomfortbatt
    • Famiglia di prodottoInsulation
    • Gruppo di famigliaVertical Wall and Attics
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2023-03-29
    • Numero di versione1
    Relativo a
    • Materiale principaleLana di roccia
    Classificazioni
    • Categoria BIMobjectMateriali da costruzione - Isolamento
    • Clasificazione IFCMateriale
    • Nome UNSPSCInsulation
    • Codice UNSPSC3014
    • Codice Uniclass 2015Pr_25_57_06_53
    • Descrizione Uniclass 2015Mineral wool insulation
    • Codice CSI MasterFormat 201407 21 00
    • Titolo CSI MasterFormat 2014Thermal Insulation
    • Numero OmniClass23-13 25 19
    • Titolo OmniClassThermal Insulation