SCG Box and Nordic Wood-D & C-ChannelSCG Box and Nordic Wood-D & C-ChannelSCG Box and Nordic Wood-D & C-ChannelSCG Box and Nordic Wood-D & C-ChannelSCG Box and Nordic Wood-D & C-ChannelSCG Box and Nordic Wood-D & C-Channel
Vedi immagini precedenti
Vedi immagini successive

SCG Box and Nordic Wood-D & C-Channel

Scandinavian style design, or as we understand it is Nordic Style, has a unique gable roof in front of the building. Decorated to keep neat with SCG C-Channel material, beautiful and smooth, giving a feeling like a real steel structure. side of the building Fully decorated with SCG WOOD-D wood, promoting beauty and simplicity perfectly.
Voce di capitolato
  • Digital Printing system production from special pattern printing techniques on the material surface. make this decoration material There is a realistic beauty of patterns and colors that look like real wood in all respects. Increase the surface coating process with industrial grade Polyurethane Coating. For external use only Passed the accelerated test for more than 1,000 hours or compared to using more than 5 years that it is able to withstand UV rays well, without fading, color and pattern adhesion quality. It can be used to decorate the outdoor wall area as well. Mounting system designed profiles of this material To be easily installed, hidden screw heads, support for both ceiling and wall installation, whether vertically, horizontally or at an angle.
Specifiche tecniche
  • Rif. UnicoSCG_Box-and-Nordic_Wood-D_C-Channel
  • Famiglia di prodottoDECAAR by SCG
  • Gruppo di famigliaFacade Solution
  • TipoMontaggio (oggetti multipli)
  • Data di pubblicazione2022-06-21
  • Numero di versione1
Relativo a
  • Materiale principaleFibrocemento
  • Progettato inTailandia
  • Prodotto inTailandia
Classificazioni
  • Categoria BIMobjectMateriali da costruzione - Gesso / Fibre / Cartongesso