Pubblica i tuoi prodotti
SL Tablestand 133-S DW
Sennheiser

SL Tablestand 133-S DW

The wireless SL Tablestand 133 - S  DW is dedicated to speech. Because of its compatibility with all Sennheiser XLR-3 gooseneck microphones, the wireless tablestand is optimized for podium discussions, speeches and lectures. Being independent from any cables, the SL Tablestand 133 - S  DW offers a highly flexible solution for users. The SL Tablestand 133 - S  DW can either be charged wirelessly or via USB. The wireless charging base CHG  2W for two mobile devices is available separately. The SL Tablestand 133 - S  DW comes with rechargeable accupack with up to 11 hours of operating time. It can be monitored and controlled with the Sennheiser Control Cockpit.

FEATURES
• Easy wireless charging
• Clear battery life indication via dedicated battery status LEDs
• Compatible with all Sennheiser XLR-3 goosenecks for all speech and lecture applications
• Mute button for convenient use
• Can be remote controlled with Sennheiser Control Cockpit

Voce di capitolato
  • ARCHITECT‘S SPECIFICATION

    The wireless tablestand shall be designed for use with all Sennheiser XLR-3 gooseneck microphones and be optimized for podium discussions, speeches and lectures. The tablestand shall be powered by one Sennheiser Lithium-Ion rechargeable accupack with a typical operating time of 11 hours and shall support wireless charging as well as charging via USB. In addition, the tablestand shall be capable of being remotely controlled and monitored via the Sennheiser Control Cockpit software. The tablestand shall feature a 3-pin XLR socket for connection of XLR-3 gooseneck microphones. RF output power shall be adaptive and up to 250 mW (country-specific). The AF frequency response shall range from 75 – 20,000  Hz. The maximum input level shall be 1.7  Vrms and input impedance shall be 30  kΩ. The tablestand shall have automatic sensitivity adjustment. Dimensions shall be 166.7 x 120.2 x 47.9  mm (6.56" x 4.73" x 1.88"). Weight (without accupack) shall be approximately 660 grams. Operating temperature shall range from 10  °C to 45  °C (50  °F to 113  °F). The tablestand shall be the Sennheiser SL Tablestand 133 - S  DW.

Specifiche tecniche
  • Rif. UnicoSltablestand133-SDW
  • Famiglia di prodottoBusiness Audio & Communication
  • Gruppo di famigliaPresentation
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2022-09-15
  • Numero di versione1
  • Altezza (mm)47.86
  • Larghezza (mm)120.21
  • Profondità (mm)166.71
Relativo a
  • Progettato inGermania
  • Prodotto inGermania
  • Peso Netto (Kg)0.65
Classificazioni
  • Categoria BIMobjectElementi elettronici - Comunicazione
  • Clasificazione IFCElemento elettrico
  • Codice ETIMEC000652
  • Nome ETIMLoudspeaker box
  • Codice Uniclass 2015Pr_70_75_36_50
  • Descrizione Uniclass 2015Loudspeakers
  • Numero OmniClass23-37 15 29 11 13
  • Titolo OmniClassLoudspeakers