Pubblica i tuoi prodotti
Pro Industrial™ Pro-Cryl® Universal Acrylic Primer

Pro Industrial™ Pro-Cryl® Universal Acrylic Primer

Sherwin-Williams

Sherwin-Williams remains committed to the architect community as together we navigate a new way of working. From virtual options for continuing education courses to product specification needs, ask and your Sherwin-Williams Account Executive will answer (visit Sherwin-Williams website for a Rep list).  As always, you can also continue to access tools and resources 24/7 using mySW.com to order fandecks, designer tools, catalogs, oversized color samples and more.

This self cross-linking acrylic primer is designed for construction and maintenance applications and is engineered for surfaces where rust and corrosion resistance is critical. Pro Industrial Pro-Cryl Universal Primer is a water-based alternative to solvent-based metal primers. It can be used on all bare steel, aluminum and galvanized substrates and is ideal for structural steel, machinery, piping or equipment found in schools, hospitals, hotels, commercial buildings and industrial sites.

Product Features

  • Single-component, rust-inhibitive primer for steel, aluminum, and galvanized
  • Recommended when a corrosion-resistant primer is required
  • Alternative to conventional solvent-based primers
  • Accepts all topcoats – including hot-solvent urethanes and epoxies
  • Early moisture resistant
  • Fast drying
  • Low temperature application
  • Available in red-oxide, gray and off-white
  • Acceptable for use in USDA-inspected facilities

Mettiti in contatto con Sherwin-Williams Paints

Specifiche tecniche
  • Rif. Unicosw-007
  • Famiglia di prodottoPaints and Varnishes
  • Gruppo di famigliaPro Industrial™
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2020-02-01
  • Numero di versione1
Relativo a
  • Materiale principalePitture
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
Classificazioni
  • Categoria BIMobjectMateriali da costruzione - Pitture, smalti e finiture
  • Clasificazione IFCSuperficie
  • Nome UNSPSCFinishing materials and products
  • Codice UNSPSC301519
  • Codice Uniclass 2015Pr_35
  • Descrizione Uniclass 2015Covering and finishing products
  • Codice CSI MasterFormat 201409 00 00
  • Titolo CSI MasterFormat 2014Finishes
  • Numero OmniClass23-15 21 11
  • Titolo OmniClassPaints and Varnishes
  • Codice CSI UniFormat IIC30
  • Titolo CSI UniFormat IIINTERIOR FINISHES